This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:user-guides:circuits-from-the-lab:cn0508 [30 Jul 2021 06:40] – [Registration] Zuedmar Arceo | resources:eval:user-guides:circuits-from-the-lab:cn0508 [09 Mar 2022 20:55] – fix link Robin Getz | ||
---|---|---|---|
Line 33: | Line 33: | ||
* EVAL-CN0508-RPIZ Circuit Evaluation Board | * EVAL-CN0508-RPIZ Circuit Evaluation Board | ||
* Raspberry Pi Zero W | * Raspberry Pi Zero W | ||
- | * 75W to 120W offline power supply or bench power supply (Globtek TR9CR3000T00-IM(R6B)) | + | * 75W to 120W offline power supply or b |
+ | * Bench power supply (Globtek TR9CR3000T00-IM(R6B)) | ||
* Various power resistors, dummy load, or test circuit with known power consumption | * Various power resistors, dummy load, or test circuit with known power consumption | ||
* 40-pin ribbon cable (optional) | * 40-pin ribbon cable (optional) | ||
Line 197: | Line 198: | ||
===== Software Setup ===== | ===== Software Setup ===== | ||
==== Loading CN0508 Image on SD Card ==== | ==== Loading CN0508 Image on SD Card ==== | ||
- | In order to control the CN0508 from the Raspberry Pi, you will need to install ADI Kuiper Linux on an SD card. Complete instructions, | + | In order to control the CN0508 from the Raspberry Pi, you will need to install ADI Kuiper Linux on an SD card. Complete instructions, |
\\ | \\ | ||
Write the image and follow the system configuration procedure. | Write the image and follow the system configuration procedure. | ||
==== Configuring the SD Card ==== | ==== Configuring the SD Card ==== | ||
- | Follow the Hardware Configuration procedure under **Preparing the Image: Raspberry Pi** in the [[resources: | + | Follow the Hardware Configuration procedure under **Preparing the Image: Raspberry Pi** in the [[:resources: |
< | < |