This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:circuits-from-the-lab:cn0508 [22 Feb 2021 02:52] – software_iioscope Trisha Cabildo | resources:eval:user-guides:circuits-from-the-lab:cn0508 [30 Jul 2021 06:40] – [Registration] Zuedmar Arceo | ||
---|---|---|---|
Line 218: | Line 218: | ||
==== Electronic Control and Diagnostics via IIO Oscilloscope Plugin ==== | ==== Electronic Control and Diagnostics via IIO Oscilloscope Plugin ==== | ||
EVAL-CN0508-RPIZ allows electronic control of the output voltage and measurement display of other system diagnostics such as voltage, current and temperature through the [[ADI> | EVAL-CN0508-RPIZ allows electronic control of the output voltage and measurement display of other system diagnostics such as voltage, current and temperature through the [[ADI> | ||
- | {{ : | + | {{ : |
<wrap center 50%> | <wrap center 50%> | ||
//<fc # | //<fc # | ||
Line 260: | Line 260: | ||
* Allegro Project | * Allegro Project | ||
* LTSpice Simulations | * LTSpice Simulations | ||
+ | </ | ||
+ | |||
+ | =====Registration===== | ||
+ | <WRAP round tip 80% > | ||
+ | Receive software update notifications, | ||
</ | </ | ||
//End of Document// | //End of Document// |