This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:circuits-from-the-lab:cn0506 [02 Sep 2020 09:20] – [Configuration Modes] Glenn Amparo | resources:eval:user-guides:circuits-from-the-lab:cn0506 [26 Sep 2022 08:46] (current) – update links Trisha Cabildo | ||
---|---|---|---|
Line 4: | Line 4: | ||
The circuit consists of two indivudual, independent 10/ | The circuit consists of two indivudual, independent 10/ | ||
- | {{: | + | |
+ | ===== Unboxing Video ===== | ||
+ | {{youtube> | ||
===== Connectors and Jumper Configurations ===== | ===== Connectors and Jumper Configurations ===== | ||
Line 12: | Line 14: | ||
The FMC connector connects to the LPC connector of the carrier board. | The FMC connector connects to the LPC connector of the carrier board. | ||
===RJ45 Connectors=== | ===RJ45 Connectors=== | ||
- | The RJ45 connectors M1 and M2 has built in magnetics that help reduce the size of the the board. Each are dedicated to a phy interface ADIN1300 allowing each channel to be independent. | + | The RJ45 connectors M1 for Channel A and M2 for Channel B has built in magnetics that help reduce the size of the the board. Each are dedicated to a phy interface ADIN1300 allowing each channel to be independent. |
=====Configuration Resistors===== | =====Configuration Resistors===== | ||
====Mac Interface==== | ====Mac Interface==== | ||
Line 19: | Line 21: | ||
CRS_DV pin and RXC/RX_CLK pin which has weak internal pull-down resistors and is configure to RGMII mode with 2ns delay. The ADIN1300 has The MAC interface selection be done via software but can be hardware configured upon the power up of the device using the table below. | CRS_DV pin and RXC/RX_CLK pin which has weak internal pull-down resistors and is configure to RGMII mode with 2ns delay. The ADIN1300 has The MAC interface selection be done via software but can be hardware configured upon the power up of the device using the table below. | ||
- | |MAC Interface Selection | MACIF_SEL1(Phy A/Phy B) | MACIF_SEL0(Phy A/Phy B) | | + | |**MAC Interface Selection** | **MACIF_SEL1(Phy A/Phy B)** | **MACIF_SEL0(Phy A/Phy B)** | |
|RGMII RXC/TXC 2ns delay | R12/R78 | R9/R75 | | |RGMII RXC/TXC 2ns delay | R12/R78 | R9/R75 | | ||
|RGMII RXC/TXC 2ns delay | R11/R77 | R9/R75 | | |RGMII RXC/TXC 2ns delay | R11/R77 | R9/R75 | | ||
Line 55: | Line 57: | ||
<WRAP round 80% download> | <WRAP round 80% download> | ||
- | [[http:// | + | [[adi> |
* Schematics | * Schematics | ||
- | * PCB Layout | + | * Gerber Files |
* Bill of Materials | * Bill of Materials | ||
- | * Allegro | + | * Allegro |
- | * <ADD other things specific to your project if desired> | + | * Assembly Files |
</ | </ | ||
===== Additional Information and Useful Links ===== | ===== Additional Information and Useful Links ===== | ||
- | | + | * [[ADI>ADIN1300|ADIN1300 |
- | * [[ADI> | + | |
- | * [[ADI> | + | |
- | * [[ADI> | + | |
- | * [[ADI> | + | |
- | * [[ADI> | + | |
- | * [[ADI> | + | |
- | * [[ADI> | + | |
- | | + | |
- | ====== | + | ===== Quick Start Guides |
- | + | * [[resources: | |
- | * [[resources: | + | |
- | * [[resources: | + | |
===== HDL Reference Design ===== | ===== HDL Reference Design ===== | ||
- | [[.: | + | * [[.: |
===== Linux ===== | ===== Linux ===== | ||
- | [[/ | + | * [[/ |
+ | |||
+ | =====Registration===== | ||
+ | <WRAP round tip 80% > | ||
+ | Receive software update notifications, | ||
+ | </ | ||
// End of Document // | // End of Document // |