This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:circuits-from-the-lab:cn0368 [30 Mar 2015 21:22] – [Multiple Temperature Calibration] Neil Wilson | resources:eval:user-guides:circuits-from-the-lab:cn0368 [29 Jul 2021 07:52] (current) – Hardware Registration Harvey John De Chavez | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== Magneto-Resistive | + | ====== Magneto-Resistive |
===== Overview ===== | ===== Overview ===== | ||
Line 6: | Line 6: | ||
The circuit is ideal for applications where high speed, accurate, non-contact angle and length measurements are critical such as brushless DC motor control. | The circuit is ideal for applications where high speed, accurate, non-contact angle and length measurements are critical such as brushless DC motor control. | ||
+ | {{ : | ||
===== General Setup ===== | ===== General Setup ===== | ||
- | *One [[http:// | + | *One [[adi>CN0368|EVAL-CN0368-SDPZ]] Evaluation Board |
- | *[[http:// | + | *[[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] Evaluation board |
*[[ftp:// | *[[ftp:// | ||
*One USB Type-A plug to USB Mini-B plug cable. | *One USB Type-A plug to USB Mini-B plug cable. | ||
Line 76: | Line 77: | ||
- Press ' | - Press ' | ||
- The software will revert to its starting position allowing you to experiment with a new calibration method, or simply to sample data with the existing calibration data. | - The software will revert to its starting position allowing you to experiment with a new calibration method, or simply to sample data with the existing calibration data. | ||
+ | |||
+ | =====Registration===== | ||
+ | <WRAP round tip 80% > | ||
+ | Receive software update notifications, | ||
+ | </ |