Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision |
resources:eval:user-guides:circuits-from-the-lab:cn0341 [05 Jan 2021 16:23] – Removed old references Ioana Chelaru | resources:eval:user-guides:circuits-from-the-lab:cn0341 [05 Jan 2021 16:24] – Removed old references Ioana Chelaru |
---|
This circuit provides a contactless, AMR (Anisotropic Magneto Resistive) linear position measurement solution with an accuracy of 2mil over a 0.5 inch range. The circuit is ideal for applications where high speed, accurate, non-contact length and position measurements are critical. A rotating magnetic field stimulates the sensor, creating an output voltage of ±70mV. The circuit provides an industry leading angle measurement solution suitable valve and flow measuremetns, machine tool speed control, motor speed measurement and other industrial or automotive applications. | This circuit provides a contactless, AMR (Anisotropic Magneto Resistive) linear position measurement solution with an accuracy of 2mil over a 0.5 inch range. The circuit is ideal for applications where high speed, accurate, non-contact length and position measurements are critical. A rotating magnetic field stimulates the sensor, creating an output voltage of ±70mV. The circuit provides an industry leading angle measurement solution suitable valve and flow measuremetns, machine tool speed control, motor speed measurement and other industrial or automotive applications. |
===== General Setup ===== | ===== General Setup ===== |
One EVAL-CN0341-SDPZ Evaluation Board | *One EVAL-CN0341-SDPZ Evaluation Board |
*[[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] Evaluation board | *[[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] Evaluation board |
*[[ftp://ftp.analog.com/pub/cftl/CN0341|CN0341 Evaluation Software]] | *[[ftp://ftp.analog.com/pub/cftl/CN0341|CN0341 Evaluation Software]] |