Next revision | Previous revisionLast revisionBoth sides next revision |
resources:eval:user-guides:circuits-from-the-lab:cn0218 [27 Oct 2017 05:23] – created Trisha Cabildo | resources:eval:user-guides:circuits-from-the-lab:cn0218 [03 Jan 2021 21:56] – fix links Robin Getz |
---|
The [[ADI>AD8212]] is a high common-mode voltage, current shunt monitor. It accurately amplifies a small differential input voltage in the presence of large common-mode voltages up to 65 V (>500 V with an external PNP transistor). The [[ADI>AD8605]] is a single rail-to-rail input and output, single-supply amplifier. It features very low offset voltage, low input voltage and current noise, and wide signal bandwidth. | The [[ADI>AD8212]] is a high common-mode voltage, current shunt monitor. It accurately amplifies a small differential input voltage in the presence of large common-mode voltages up to 65 V (>500 V with an external PNP transistor). The [[ADI>AD8605]] is a single rail-to-rail input and output, single-supply amplifier. It features very low offset voltage, low input voltage and current noise, and wide signal bandwidth. |
| |
The [[ADI>AD7171]] is a very low power, 16-bit, analog-to-digital converter (ADC). It contains a precision, 16-bit, Σ-Δ ADC and an on-chip oscillator. The measurement result from [[ADI>AD7171]] is provided as a digital code utilizing a simple 2-wire, SPI-compatible serial interface. | The [[ADI>AD7171]] is a very low power, 16-bit, analog-to-digital converter (ADC). It contains a precision, 16-bit, Σ-Δ ADC and an on-chip oscillator. The measurement result from [[ADI>AD7171]] is provided as a digital code utilizing a simple 2-wire, SPI-compatible serial interface. |
| |
The [[ADI>ADuM5402]] is a quad channel isolator that provides galvanic isolation for the circuit. This is not only for protection but to isolate the downstream circuitry from the high common-mode voltage. In addition to isolating the output data, the digital isolator can also supply isolated +3.3 V for the circuit. | [[ADI>ADuM5402]] is a quad channel isolator that provides galvanic isolation for the circuit. This is not only for protection but to isolate the downstream circuitry from the high common-mode voltage. In addition to isolating the output data, the digital isolator can also supply isolated +3.3 V for the circuit. [[ADI>ADR381]] is precision 2.500 V band gap voltage reference featuring high accuracy, high stability, and low power consumption in a tiny footprint. It is a micropower, low dropout voltage (LDV) device that provides a stable output voltage from supplies as low as 300 mV above the output voltage. |
| |
The [[ADI>ADR381]] is precision 2.500 V band gap voltage reference featuring high accuracy, high stability, and low power consumption in a tiny footprint. It is a micropower, low dropout voltage (LDV) device that provides a stable output voltage from supplies as low as 300 mV above the output voltage. | |
| |
The [[adi>EVAL-CN0218-SDPZ|EVAL-CN0218-SDPZ Board]] connects to ADI’s System Demonstration Platform (SDP) and is powered by a +6 V supply or +6 V “wall wart”. | The [[adi>EVAL-CN0218-SDPZ|EVAL-CN0218-SDPZ Board]] connects to ADI’s System Demonstration Platform (SDP) and is powered by a +6 V supply or +6 V “wall wart”. |
{{ :resources:eval:user-guides:circuits-from-the-lab:cn0218:cn0218-hw-1024.jpg?nolink&600 |}} | {{ :resources:eval:user-guides:circuits-from-the-lab:cn0218:cn0218-hw-1024.jpg?nolink&550 |}} |
\\ | \\ |
---- | ---- |
===== Required Equipment ===== | ===== Required Equipment ===== |
* [[adi>EVAL-CN0218-SDPZ|EVAL-CN0218-SDPZ Evaluation Board]] | * [[adi>EVAL-CN0218-SDPZ|EVAL-CN0218-SDPZ Evaluation Board]] |
* [[http://www.analog.com/EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] Controller Board (**SDP-B Board**) | * [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] Controller Board (**SDP-B Board**) |
* [[ftp://ftp.analog.com/pub/cftl/CN0218/|CN0218 Evaluation Software]] | * [[ftp://ftp.analog.com/pub/cftl/CN0218/|CN0218 Evaluation Software]] |
* Power Supply | * Power Supply |
===== General Setup ===== | ===== General Setup ===== |
==== Block assignments ==== | ==== Block assignments ==== |
{{ :resources:eval:user-guides:circuits-from-the-lab:cn0218:cn0218-hw-1024.jpg?nolink&600 |}}\\ | {{ :resources:eval:user-guides:circuits-from-the-lab:cn0218:8.png?nolink&550 |}}\\ |
| * The [[adi>EVAL-CN0150-SDPZ|EVAL-CN0150-SDPZ]] **(CN-0150 Board)** connects to the [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] **(SDP-B Board)** via the 120-Pin connector |
| * The [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] **(SDP-B Board)** connects to the PC via the USB cable. |
| * Terminal block **J1** is the SDP connector |
| * Terminal block **J2** is the +6 V barrel connector for wall wart supply input |
| * Terminal block **J3** is the 6 V DC power supply |
| * Terminal block **J5** contains the input terminals for Rshunt and load to ground |
| \\ |
| <note warning>**High voltage!** This circuit may contain lethal voltages. **Do not** operate, evaluate, or test this circuit, or board assembly, unless you are a trained professional, who is qualified to handle high voltage circuitry. Before applying power, you must be familiar with the circuitry and all required precautions for working with high voltage circuits.</note> |
\\ | \\ |
| |
| ==== Test setup ==== |
| {{ :resources:eval:user-guides:circuits-from-the-lab:cn0218:9.png?nolink&600 |}}\\ |
| |
| - Connect the 120-pin connector on the [[adi>EVAL-CN0218-SDPZ|EVAL-CN0218-SDPZ Evaluation Board]] to the connector marked “CON A” on the [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] evaluation (SDP) board |
| - Connect a shunt resistor across the input terminals with a load to ground as indicated in figure above |
| - With power to the supply off, connect a +6 V power supply to the pins marked “+6V” and “GND” on the board |
| *//If available, a +6 V "wall wart" can be connected to the barrel connector on the board and used in place of the +6 V power supply// |
| - Connect the USB cable supplied with the SDP board to the USB port on the PC |
| - Apply power to the +6 V supply (or “wall wart”) connected to [[adi>EVAL-CN0218-SDPZ|EVAL-CN0218-SDPZ Evaluation Board]] |
| - Launch the evaluation software |
| - Connect the USB cable from the PC to the USB mini connector on the SDP board |
| |
| \\ |
<WRAP center round important 60%> | <WRAP center round important 60%> |
Do **not** connect the USB cable to the Mini-USB connector on the SDP board before turning on the dc power supply for the **EVAL-CN0218-SDPZ**. | Connect the **system ground** and the **PCB isolated ground** to guarantee correct voltage levels and operation. **Test point 31** and **test point 32** give access to the GND_ISO required to properly make this connection. |
</WRAP> | </WRAP> |
| \\ |
---- | ---- |
===== Installing the Evaluation Software ===== | ===== Installing the Evaluation Software ===== |
- Click **Next** to view the installation review page\\ \\ {{:resources:eval:user-guides:circuits-from-the-lab:cn0218:2.png?nolink&500|}}\\ \\ | - Click **Next** to view the installation review page\\ \\ {{:resources:eval:user-guides:circuits-from-the-lab:cn0218:2.png?nolink&500|}}\\ \\ |
- Click **Next** to start the installation\\ \\ {{:resources:eval:user-guides:circuits-from-the-lab:cn0218:3.png?nolink&500|}}\\ \\ | - Click **Next** to start the installation\\ \\ {{:resources:eval:user-guides:circuits-from-the-lab:cn0218:3.png?nolink&500|}}\\ \\ |
- Upon completion of the installation of the **CN-0188 Evaluation Software**, the installer for the **ADI SDP Drivers** will execute.\\ \\ <WRAP left tip round box 60%>**NOTE:** It is recommended that you close all other applications before clicking **“Next”**. This will make it possible to update relevant system files without having to reboot your computer.</WRAP>\\ \\ {{:resources:eval:user-guides:circuits-from-the-lab:cn0218:4.png?nolink&500|}}\\ \\ | - Upon completion of the installation of the **CN-0218 Evaluation Software**, the installer for the **ADI SDP Drivers** will execute.\\ \\ <WRAP left tip round box 60%>**NOTE:** It is recommended that you close all other applications before clicking **“Next”**. This will make it possible to update relevant system files without having to reboot your computer.</WRAP>\\ \\ {{:resources:eval:user-guides:circuits-from-the-lab:cn0218:4.png?nolink&500|}}\\ \\ |
- Press **“Next”** to set the installation location for the **SDP Drivers**.\\ \\ <WRAP left round tip 50%>It is recommended that you install the drivers to the default directory path \\ **C:\Program Files\Analog Devices\SDP\Drivers**</WRAP>\\ \\ {{:resources:eval:user-guides:circuits-from-the-lab:cn0218:5.png?nolink&500|}}\\ \\ | - Press **“Next”** to set the installation location for the **SDP Drivers**.\\ \\ <WRAP left round tip 50%>It is recommended that you install the drivers to the default directory path \\ **C:\Program Files\Analog Devices\SDP\Drivers**</WRAP>\\ \\ {{:resources:eval:user-guides:circuits-from-the-lab:cn0218:5.png?nolink&500|}}\\ \\ |
- Press **“Install”** to install the **SDP Drivers** and complete the installation of all software. Click **"Finish"** when done.\\ \\ {{:resources:eval:user-guides:circuits-from-the-lab:cn0188:6.png?nolink&500|}} | - Press **“Install”** to install the **SDP Drivers** and complete the installation of all software. Click **"Finish"** when done.\\ \\ {{:resources:eval:user-guides:circuits-from-the-lab:cn0218:6.png?nolink&500|}} |
| |
---- | ---- |
===== Using the Evaluation Software ===== | ===== Using the Evaluation Software ===== |
====Test Setup Tab==== | ==== Main Window ==== |
{{ :resources:eval:user-guides:circuits-from-the-lab:cn0188:7.png?nolink&500 |}}\\ | {{ :resources:eval:user-guides:circuits-from-the-lab:cn0218:17.png?nolink&700 |}} |
| - **Connect** Button - Starts the connection between the [[ADI>CN0218|CN0218 Evaluation Board]] and [[ADI>EVAL-SDP-CB1Z|SDP-B Controller Board]]. |
| - **Reset and Disconnect** - Resets the board and ends the connection between the [[ADI>CN0218|CN0218 Evaluation Board]] and [[ADI>EVAL-SDP-CB1Z|SDP-B Controller Board]] |
| - **Stop** Button - Stop collecting data from the CN0218 Board |
| - **Test Setup** Tab - Shows the acquired measurement data in terms of shunt voltage with respect to the samples\\ {{ :resources:eval:user-guides:circuits-from-the-lab:cn0218:14.png?nolink&600 |}} |
| * **Shunt Voltage** - Shunt voltage measurement output from ADC |
| * **Click to Start Sampling** - Starts acquisition of measurement data |
| * **Clear Data** - Clear all data collected from the chart history |
| * **Save Data to File** - Save measurement data to file |
| - **Configure** Tab\\ {{ :resources:eval:user-guides:circuits-from-the-lab:cn0218:15.png?nolink&600 |}} |
| * **Flash LED** - Flashes the LED on the SDP controller board |
| * **Read Firmware** - Reads the firmware of CN0218 Evaluation Board |
| - **Plot** Options - Edit plot display and options like interpolation and color of output waveform \\ {{ :resources:eval:user-guides:circuits-from-the-lab:cn0218:18.png?nolink&600 |}} |
\\ | \\ |
| |
| ==== Running the System ==== |
| -Open the CN0218.exe application from the default installation location |
| -Click the Connect Button |
| -Upon successful connection, start and control data acquisition through the data acquisition control buttons |
| -Output data will be shown in the graph. Edit graph through plot options and check boxes provided |
| -Click Disconnect if finished |
| -Click Quit to exit the program |
---- | ---- |
| |
* [[ftp://ftp.analog.com/pub/cftl/CN0218/|CN0218 Evaluation Software]] | * [[ftp://ftp.analog.com/pub/cftl/CN0218/|CN0218 Evaluation Software]] |
* [[ADI>CN0218|CN0218 Circuit Note Page]] | * [[ADI>CN0218|CN0218 Circuit Note Page]] |
* [[http://www.analog.com/media/en/reference-design-documentation/design-integration-files/CN0218-DesignSupport.zip|CN0218 Design Support Package]] | * [[adi>media/en/reference-design-documentation/design-integration-files/CN0218-DesignSupport.zip|CN0218 Design Support Package]] |
* [[ADI>AD8212|AD8212 Product Page]] | * [[ADI>AD8212|AD8212 Product Page]] |
* [[ADI>AD7171|AD7171 Product Page]] | * [[ADI>AD7171|AD7171 Product Page]] |
| |
<WRAP round 80% download> | <WRAP round 80% download> |
[[http://www.analog.com/media/en/reference-design-documentation/design-integration-files/CN0218-DesignSupport.zip|EVAL-CN0218-SDPZ Design & Integration Files]] | [[adi>media/en/reference-design-documentation/design-integration-files/CN0218-DesignSupport.zip|EVAL-CN0218-SDPZ Design & Integration Files]] |
* Schematics | * Schematics |
* PCB Layout | * PCB Layout |