This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:circuits-from-the-lab:cn0202 [20 Sep 2017 05:17] – update Trisha Cabildo | resources:eval:user-guides:circuits-from-the-lab:cn0202 [30 Jul 2021 07:19] (current) – Victor Calinao, Jr | ||
---|---|---|---|
Line 14: | Line 14: | ||
===== Required Equipment ===== | ===== Required Equipment ===== | ||
* [[adi> | * [[adi> | ||
- | * [[http:// | + | * [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] Controller Board (**SDP-B Board**) |
* [[ftp:// | * [[ftp:// | ||
* Triple Output DC Power Supply (6 V, +15 V and -15 V) | * Triple Output DC Power Supply (6 V, +15 V and -15 V) | ||
Line 28: | Line 28: | ||
==== Block assignments ==== | ==== Block assignments ==== | ||
{{ : | {{ : | ||
- | * The [[http:// | + | * The [[adi>EVAL-CN0202-SDPZ|EVAL-CN0202-SDPZ]] **(CN-0202 Board)** connects to the [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] **(SDP-B Board)** via the 120-Pin connector |
- | * The [[http:// | + | * The [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] **(SDP-B Board)** connects to the PC via the USB cable. |
* Terminal block **CN1** is the +/- 15 V power supply input | * Terminal block **CN1** is the +/- 15 V power supply input | ||
* Terminal block **CN2** is the +6 V power supply input | * Terminal block **CN2** is the +6 V power supply input | ||
Line 120: | Line 120: | ||
* [[ADI> | * [[ADI> | ||
+ | ===== Schematic, PCB Layout, Bill of Materials ===== | ||
+ | |||
+ | <WRAP round 80% download> | ||
+ | [[adi> | ||
+ | * Schematics | ||
+ | * PCB Layout | ||
+ | * Bill of Materials | ||
+ | * PADS project | ||
+ | </ | ||
+ | |||
+ | =====Registration===== | ||
+ | <WRAP round tip 80% > | ||
+ | Receive software update notifications, | ||
+ | |||
+ | // End of document // |