This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
resources:eval:user-guides:circuits-from-the-lab:cn0202 [21 Sep 2017 18:36] – adding design files Brandon Bushey | resources:eval:user-guides:circuits-from-the-lab:cn0202 [03 Jan 2021 21:55] – fix links Robin Getz | ||
---|---|---|---|
Line 14: | Line 14: | ||
===== Required Equipment ===== | ===== Required Equipment ===== | ||
* [[adi> | * [[adi> | ||
- | * [[http:// | + | * [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] Controller Board (**SDP-B Board**) |
* [[ftp:// | * [[ftp:// | ||
* Triple Output DC Power Supply (6 V, +15 V and -15 V) | * Triple Output DC Power Supply (6 V, +15 V and -15 V) | ||
Line 28: | Line 28: | ||
==== Block assignments ==== | ==== Block assignments ==== | ||
{{ : | {{ : | ||
- | * The [[http:// | + | * The [[adi>EVAL-CN0202-SDPZ|EVAL-CN0202-SDPZ]] **(CN-0202 Board)** connects to the [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] **(SDP-B Board)** via the 120-Pin connector |
- | * The [[http:// | + | * The [[adi>EVAL-SDP-CB1Z|EVAL-SDP-CB1Z]] **(SDP-B Board)** connects to the PC via the USB cable. |
* Terminal block **CN1** is the +/- 15 V power supply input | * Terminal block **CN1** is the +/- 15 V power supply input | ||
* Terminal block **CN2** is the +6 V power supply input | * Terminal block **CN2** is the +6 V power supply input | ||
Line 123: | Line 123: | ||
<WRAP round 80% download> | <WRAP round 80% download> | ||
- | [[http:// | + | [[adi>media/ |
* Schematics | * Schematics | ||
* PCB Layout | * PCB Layout |