Wiki

This version (03 Mar 2023 07:27) was approved by Joyce Velasco.The Previously approved version (30 Jul 2021 06:52) is available.Diff

2.4 GHz Wireless Transceiver PMOD

Overview

The low cost and small profile RF solution 2.4 GHz, 802.15.4/Proprietary Wireless Transceiver PMOD board (EVAL-ADF7242-PMDZ) is designed to support RF to FPGA or processor applications system that utilizes PMOD-compatible expansion ports configurable for SPI communication (PACKET MODE). For applications that require data streaming, a synchronous bidirectional serial port (SPORT) interface is also available. The Wireless Transceiver PMOD board can be selectively configured to operate on the 2400 MHz to 2483.5 MHz ISM band. This uses single chip ADF7242 2.4Ghz transceiver, with most of the system blocks embedded on chip, and minimizing eternal RF components.

This wireless transceiver PMOD board uses mini 2.4 GHz chip antennas. In conjunction with the impedance-matched (complex differential impedance value) filter balun, reduces the RF front end count. This PMOD board supports polarization diversity that uses two chip antennas which can greatly improve performance under multipath fading conditions.

Refer to the ADF7242 data sheet for detailed information regarding operation of the device.

Applications

  • Zigbee
  • Home automation
  • Consumer electronics
  • Monitoring
  • Remote control
  • Wireless sensor networks

Specifications



Interface Connector Signal Description



Interface Connector Signal Description


Functional Block Diagram



Schematic, PCB Layout, Bill of Materials

EVAL-ADF7242-PMDZ Design & Integration Files

  • Schematic
  • PCB Layout
  • Bill of Materials
  • Allegro Project


Registration

Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. Register to receive all these great benefits and more!



End of Document

resources/eval/user-guides/circuits-from-the-lab/adf7242-pmod.txt · Last modified: 03 Mar 2023 07:26 by Joyce Velasco