This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:adrv936x_rfsom [26 Jun 2020 16:28] – Performance and Electrical specification pages were approved Adrian Costina | resources:eval:user-guides:adrv936x_rfsom [24 May 2022 17:13] – Brian OLoughlin | ||
---|---|---|---|
Line 8: | Line 8: | ||
[[adi> | [[adi> | ||
- | The purpose of the RF SOM is to provide an RF platform to software developers, system architects, product developers, etc, who want a single platform which operates over a wide tuning range (70 MHz – 6 GHz) that is capable of both being used for prototype | + | The purpose of the RF SOM is to provide an RF platform to software developers, system architects, product developers, etc, who want a single platform which operates over a wide tuning range (70 MHz – 6 GHz) that is capable of both being used for prototype, |
===== Table of Contents ===== | ===== Table of Contents ===== | ||
Line 16: | Line 16: | ||
- [[.: | - [[.: | ||
- Hardware | - Hardware | ||
- | - [[./ | + | - [[./ |
- [[.: | - [[.: | ||
- [[./ | - [[./ |