Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:eval:user-guides:adrv936x_rfsom [30 Jul 2019 16:52] – Added AGC optimization article Srikanth Pagadarairesources:eval:user-guides:adrv936x_rfsom [02 May 2023 11:22] (current) – [Table of Contents] Clarissa Septimo
Line 1: Line 1:
-====== ADI AD9361 System on Module (SOM) SDR ======+====== ADI ADRV936x System on Module (SOM) SDR ======
  {{  http://picozed.org/sites/default/files/styles/product_slider/public/product/hand.png}}  {{  http://picozed.org/sites/default/files/styles/product_slider/public/product/hand.png}}
  
-The [[adi>ADRV9361-Z7035]] and [[adi>ADRV9364-Z7020]] are built on a portfolio of highly integrated System-On-Module (SOMs) based on the Xilinx Zynq®-7000 All Programmable (AP)SoC. Built on the Analog Devices [[adi>AD9361]] and the Xilinx XC7Z035-L2FBG676I, it is schematically & HDL similar to the [[AD-FMCOMMS3-EBZ]].+The [[adi>ADRV9361-Z7035]] and [[adi>ADRV9364-Z7020]] are built on a portfolio of highly integrated System-On-Module (SOMs) based on the Xilinx Zynq®-7000 All Programmable (AP)SoC.
  
-The purpose of the RF SOM is to provide an RF platform to software developers, system architects, product developers, etc, who want a single platform which operates over a wide tuning range (70 MHz – 6 GHz) that is capable of both being used for prototype and evaluationas well as production volume.+[[adi>ADRV9361-Z7035]] is built on the Analog Devices [[adi>AD9361]] and the Xilinx XC7Z035-L2FBG676I, it is schematically & HDL similar to the [[AD-FMCOMMS3-EBZ]]. It requires Vivado license. 
 + 
 +[[adi>ADRV9364-Z7020]] is built on the [[adi>AD9361]] and the Xilinx XC7Z020-1CLG400I, it is schematically & HDL similar to the [[AD-FMCOMMS4-EBZ]]. 
 + 
 +The purpose of the RF SOM is to provide an RF platform to software developers, system architects, product developers, etc, who want a single platform which operates over a wide tuning range (70 MHz – 6 GHz) that is capable of both being used for prototype, evaluation and reference design to help with production volume.
  
 ===== Table of Contents ===== ===== Table of Contents =====
  
-  - [[.:ad-fmcomms2-ebz:introduction|Introduction]] +  - Introduction 
-  - [[./adrv936x_rfsom/hardware|RF SOM Hardware]] +    - [[.:adrv936x:introduction|Introduction to boards based on the AD9361]] 
-  - [[.:ad-fmcomms2-ebz:hardware:tuning|Tuning the system]] +    [[.:adrv936x_rfsom:user-guide:introduction|Introduction to ADRV9361-Z7035]] 
-  - [[./adrv936x_rfsom/testing|Certifications and Environmental Testing]]+    - [[.:adrv9361-z7035:quickstart |ADRV9361-Z7035 Quick start guide]] 
 +  - Hardware 
 +    - [[./adrv936x_rfsom/hardware|Schematic and Layout revisions]] 
 +    - [[.:pzsdr/power-and-sequencing|Power and Sequencing]] 
 +    - [[./adrv9361-z7035/performance|Performance]] 
 +    - [[./adrv9361-z7035/electrical-specifications|Electrical specifications]] 
 +    - [[./pzsdr/cable-brackets|Cable brackets]] 
 +    - [[./adrv936x_rfsom/user-guide/additional-information|Additional information]] 
 +    - [[./adrv936x_rfsom/testing|Certifications and Environmental Testing]]
   - Carriers   - Carriers
     - [[.:pzsdr:carriers:fmc|FMC Carrier (ADRV1CRR-FMC)]]     - [[.:pzsdr:carriers:fmc|FMC Carrier (ADRV1CRR-FMC)]]
     - [[.:pzsdr:carriers:brk|Breakout Carrier (ADRV1CRR-BOB)]]     - [[.:pzsdr:carriers:brk|Breakout Carrier (ADRV1CRR-BOB)]]
     - [[.:pzsdr:carriers:pcie|PCIe Carrier (PZSDRCC-PCIE)]]     - [[.:pzsdr:carriers:pcie|PCIe Carrier (PZSDRCC-PCIE)]]
-    - [[.:pzsdr:carriers:packrf|PackRF Carrier (PZSDRCC-PackRF)]] +    - [[.:pzsdr:carriers:packrf|PackRF Carrier (PZSDRCC-PackRF)]]  
-  - [[.:pzsdr/power-and-sequencing|Power and Sequencing]]+
   - Use the RF SOM Hardware to better understand the AD9361   - Use the RF SOM Hardware to better understand the AD9361
     - [[.:ad-fmcomms2-ebz:prerequisites|What you need to get started]]     - [[.:ad-fmcomms2-ebz:prerequisites|What you need to get started]]
     - [[.:ad-fmcomms2-ebz:quickstart|Quick Start Guides]]     - [[.:ad-fmcomms2-ebz:quickstart|Quick Start Guides]]
       - [[.:ad-fmcomms2-ebz:quickstart:zynq|Linux on RF SOM]]       - [[.:ad-fmcomms2-ebz:quickstart:zynq|Linux on RF SOM]]
-      - [[/resources/tools-software/linux-software/zynq_images#preparing_the_image|Configure a pre-existing SD-Card]] +      - [[:resources:tools-software:linux-software:kuiper-linux |Configure a pre-existing SD-Card]] 
-      - [[/resources/tools-software/linux-software/zynq_images#staying_up_to_date|Update the old card you received with your hardware]]+      - [[:resources:tools-software:linux-software:kuiper-linux |Update the old card you received with your hardware]]
     - Linux Applications     - Linux Applications
       - [[resources/tools-software/linux-software/iio_oscilloscope|IIO Scope]]       - [[resources/tools-software/linux-software/iio_oscilloscope|IIO Scope]]
Line 38: Line 49:
       - [[adi>AD9361|AD9361 Product page]]       - [[adi>AD9361|AD9361 Product page]]
       - [[adi>en/rfif-components/rfif-transceivers/products/AD9361-Integrated-RF-Agile-Transceiver-Design-Res/fca.html|Full Datasheet and chip design package]]       - [[adi>en/rfif-components/rfif-transceivers/products/AD9361-Integrated-RF-Agile-Transceiver-Design-Res/fca.html|Full Datasheet and chip design package]]
-      - [[.:ad-fmcomms2-ebz:software:filters|MATLAB Filter Design Wizard for AD9361]] +      - [[.:ad-fmcomms2-ebz:software:filters|MATLAB Filter Design Wizard for AD9361]] 
 +    - [[.:ad-fmcomms2-ebz:hardware:tuning|Tuning the AD9361/AD9364]] 
     - Simulation     - Simulation
       - [[.:ad-fmcomms2-ebz:software:simrf|MathWorks SimRF Models of the AD9361]]       - [[.:ad-fmcomms2-ebz:software:simrf|MathWorks SimRF Models of the AD9361]]
Line 58: Line 70:
       - [[/resources/eval/user-guides/adrv936x_rfsom/tutorials/frequency_hopping|Frequency Hopping Controller]]       - [[/resources/eval/user-guides/adrv936x_rfsom/tutorials/frequency_hopping|Frequency Hopping Controller]]
       - [[resources:eval:user-guides:ad-fmcomms2-ebz:software:matlab_bsp_modem|QPSK Modem Design Workflow]]       - [[resources:eval:user-guides:ad-fmcomms2-ebz:software:matlab_bsp_modem|QPSK Modem Design Workflow]]
 +      - [[/resources/eval/user-guides/adrv936x_rfsom/tutorials/loopback_delay_estimation|Implementing a Loopback Delay Estimation Algorithm]]
     - Design a custom AD9361 based platform     - Design a custom AD9361 based platform
       - [[.:ad-fmcomms2-ebz:software:linux|Linux software]]       - [[.:ad-fmcomms2-ebz:software:linux|Linux software]]
resources/eval/user-guides/adrv936x_rfsom.txt · Last modified: 02 May 2023 11:22 by Clarissa Septimo