This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:user-guides:adrv9009:reference_hdl [05 Jun 2018 16:59] – Fixed title Adrian Costina | resources:eval:user-guides:adrv9009:reference_hdl [06 Jun 2018 12:26] – Removed PRBS from the DAC path description Adrian Costina | ||
---|---|---|---|
Line 10: | Line 10: | ||
===== Digital Interface ===== | ===== Digital Interface ===== | ||
- | The digital interface consists of 4 transmit, 2 receive and 2 observation/ | + | The digital interface consists of 4 transmit, 2 receive and 2 observation/ |
===== DAC Interface ===== | ===== DAC Interface ===== | ||
- | The DAC data may be sourced from an internal data generator (DDS, pattern | + | The DAC data may be sourced from an internal data generator (DDS or pattern) or from the external DDR via DMA. The internal DDS phase and frequency are programmable. DAC UNPACK IP (util_upack) allows transfering data from the DMA to a reduced number of channels, at a higher rate. |
===== ADC Interface ===== | ===== ADC Interface ===== | ||
- | The ADC data is sent to the DDR via DMA. | + | The ADC data is sent to the DDR via DMA. The ADC PACK IP (util_cpack) allows capturing only part of the channels. |
===== Control and SPI ===== | ===== Control and SPI ===== | ||
Line 30: | Line 30: | ||
{{page> | {{page> | ||
{{page> | {{page> | ||
- | |||
- | |||