This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:adrv9009-zu11eg:hardware [03 Sep 2021 15:07] – [Mechanical Reference Material] Claudia Goga | resources:eval:user-guides:adrv9009-zu11eg:hardware [09 Sep 2021 17:13] – [Connector Interface] Claudia Goga | ||
---|---|---|---|
Line 6: | Line 6: | ||
---- | ---- | ||
==== Connector Interface ==== | ==== Connector Interface ==== | ||
- | The interface of the ADRV9009-ZU11EG consists of two SAMTEC SEARAY™ 400-pin | + | The interface of the ADRV9009-ZU11EG consists of two SAMTEC SEARAY™ 400-pin |
=== P1 Connector: === | === P1 Connector: === | ||
* 24x GTH transceiver lanes MGTHTX_N/P, MGTHRXN/P; GTH Reference clock inputs MGTREFCLKN/ | * 24x GTH transceiver lanes MGTHTX_N/P, MGTHRXN/P; GTH Reference clock inputs MGTREFCLKN/ | ||
Line 36: | Line 36: | ||
</ | </ | ||
<WRAP round download > | <WRAP round download > | ||
- | A detailed description of the connector interface for the complete system ADRV9009-ZU11EG and ADRV2CC-EBZ is located here: | + | A detailed description of the connector interface for the complete system ADRV9009-ZU11EG and ADRV2CRR-FMC is located here: |
{{ : | {{ : | ||
</ | </ |