The EVAL-ADR3625EBZ evaluation board is for evaluating ADR3625 unit that is included in the board. Figure 1 shows the EVAL-ADR3625EBZ evaluation board. VIN, GND Force and OUT Force are installed with binding post for easy connection with the most common bench setup connector. PCB traces are also provided for Sense pins, passives and SMB for more sophisticated setup/usage. Full specifications of the device under test (DUT) are available in the product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.
Use the EVAL-ADR3625EBZ to evaluate the ADR3625 devices in the board. Figure 1 shows the evaluation board.
Binding post P1, P2, P10, P11, and P12 provides the ability to easily connect the supply, ground and the load to equipment with just banana jack or clamping cable.
The link header P3 provides the ability to simply connect the EN pin to the VIN pin to eliminate additional external supply. P4 and P5 can also be shorted in application where line resistances are negligible.
Table 1. Link Header Descriptions
Label | Position | Description |
---|---|---|
P3 | Shorted | EN Pin |
P4 | Shorted | GND Force to GND Sense |
P5 | Shorted | VOUT Force to VOUT Sense |
Figure 2. EVAL-ADR3625EBZ Evaluation Board Schematic
Figure 3. EVAL-ADR3625EBZ Silkscreen
Figure 4. EVAL-ADR3625EBZ Top Layer
Figure 5. EVAL-ADR3625EBZ Bottom Layer
Table 2. Bill of Materials
Reference Designator | Description | Manufacturer Part Number | Stock Code |
---|---|---|---|
C1 | 0.1 µF, 50 V, X7R, ceramic capacitor | GRM21BR71H104KA01L | FEC 2408531 |
C2 | 10 µF, 10 V tantalum capacitor | TAJB106K016RNJ | FEC 498-737 |
C3 to C26 | Harwin subminiature sockets (2) | H3153-01 | FEC 2120079 |
J1 to J4 | SMB sockets | 1206013 | FEC 310-682 |
J5 | 2-pin terminal block (5 mm pitch) | KRM 02 | FEC 151-785 |
K1 to K8 | Jumper blocks using 3-pin SIP header | M20-9990345 and M7566-05 | FEC 512-047 and 150-411 |
P1 to P4 | Harwin subminiature sockets (2) | H3153-01 | FEC 2120079 |
T1 to T8 | Test points | 20-313137 | FEC 240-345 |