Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:user-guides:admx3:admx3652 [23 Mar 2022 08:04] – John Edison Manalo | resources:eval:user-guides:admx3:admx3652 [23 Mar 2022 08:05] (current) – John Edison Manalo |
---|
| |
==== DC Accuracy Specifications ==== | ==== DC Accuracy Specifications ==== |
| |
| <WRAP centeralign>//Table 1. DC Voltage ± (% of reading + % of range)<sup>1</sup> //</WRAP> |
^ Range<sup>2</sup> ^ Resolution ^ 24Hr<sup>3</sup> (T<sub>CAL</sub> ±1°C) ^ 90 days (T<sub>CAL</sub> ±5°C) ^ Temperature coefficient/°C<sup>4</sup> ^ | ^ Range<sup>2</sup> ^ Resolution ^ 24Hr<sup>3</sup> (T<sub>CAL</sub> ±1°C) ^ 90 days (T<sub>CAL</sub> ±5°C) ^ Temperature coefficient/°C<sup>4</sup> ^ |
| 200mV | 200nV | 0.0017+0.0017 | 0.0098+0.0040 | 0.0005+0.0005 | | | 200mV | 200nV | 0.0017+0.0017 | 0.0098+0.0040 | 0.0005+0.0005 | |
| 2V | 2uV | 0.0005+0.0002 | 0.0017+0.0008 | 0.0001+0.0001 | | | 2V | 2uV | 0.0005+0.0002 | 0.0017+0.0008 | 0.0001+0.0001 | |
| 20V | 20uV | 0.0006+0.0001 | 0.0012+0.0004 | 0.0005+0.0001 | | | 20V | 20uV | 0.0006+0.0001 | 0.0012+0.0004 | 0.0005+0.0001 | |
<WRAP centeralign>//Table 1. DC Voltage ± (% of reading + % of range)<sup>1</sup> //</WRAP> | |
| |
- Specifications are for 60-minute warm up, aperture time of 100NPLC, and auto-zero. | - Specifications are for 60-minute warm up, aperture time of 100NPLC, and auto-zero. |