This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:admx:admx100x [06 Apr 2021 04:33] – Added typical performance specs Gustavo Castro | resources:eval:user-guides:admx:admx100x [29 Nov 2022 20:32] – [Package Contents] Jordyn Ansari | ||
---|---|---|---|
Line 10: | Line 10: | ||
- EVAL-ADMX100X-FMCZ evaluation board | - EVAL-ADMX100X-FMCZ evaluation board | ||
- 12V wall adapter Power Supply | - 12V wall adapter Power Supply | ||
- | - 6-pin PMOD cable kit | + | |
==== Additional Equipment Needed ==== | ==== Additional Equipment Needed ==== | ||
- ADMX1002 Module | - ADMX1002 Module | ||
Line 18: | Line 18: | ||
==== Software Needed ==== | ==== Software Needed ==== | ||
* ADMX1002 sourcing GUI | * ADMX1002 sourcing GUI | ||
- | * The user needs to request the GUI download package | + | * The user needs to send the request |
- | * [[https://form.analog.com/ | + | |
===== General Description ===== | ===== General Description ===== | ||
The ADMX1002 module is an ultra-low distortion and low noise signal generator. It offers a frequency range up to 40 kHz. ADMX1002 can be used with digital pre distortion (DPD) algorithm of up to 20 kHz and has distortion performance up to 130dB typical at 1 kHz. A flexible digital interface allows for easy integration into any system. | The ADMX1002 module is an ultra-low distortion and low noise signal generator. It offers a frequency range up to 40 kHz. ADMX1002 can be used with digital pre distortion (DPD) algorithm of up to 20 kHz and has distortion performance up to 130dB typical at 1 kHz. A flexible digital interface allows for easy integration into any system. | ||
Line 45: | Line 44: | ||
^Name ^Function | ^Name ^Function | ||
- | |P4 |VCM from DAC or EXT |1-2 (VCM_DAC)| | + | |P4 |VCM from DAC or EXT |2-1 (VCM_DAC)| |
|P6 |EN | |P6 |EN | ||
|P8 |Sense Input Clamp to +5V |Inserted| | |P8 |Sense Input Clamp to +5V |Inserted| | ||
|P9 |Sense Input Clamp to -5V |Inserted| | |P9 |Sense Input Clamp to -5V |Inserted| | ||
|P11 |Reserved | |P11 |Reserved | ||
- | |P12 |Reserved | + | |P12 |Sync mode |2-1 (+3V3)| |
|P13 |Reserved | |P13 |Reserved | ||
|S1 |Reserved | |S1 |Reserved | ||
Line 95: | Line 94: | ||
- You should see the firmware number "FW: 3.1.0.0" | - You should see the firmware number "FW: 3.1.0.0" | ||
- <fc # | - <fc # | ||
+ | |||
+ | < | ||
{{ : | {{ : | ||
Line 371: | Line 372: | ||
</ | </ | ||
- | ===== ADMX1002 | + | ===== ADMX1002 |
=== DC OUTPUT CHARACTERISTICS === | === DC OUTPUT CHARACTERISTICS === | ||
Line 382: | Line 383: | ||
=== AC OUTPUT CHARACTERISTICS === | === AC OUTPUT CHARACTERISTICS === | ||
+ | ^Parameter | ||
+ | |Differential Voltage Range | 3.5 | ||
+ | |Min. Output Frequency | ||
+ | |Max. Output Frequency | ||
+ | |Max. Output Frequency, DPD | 20 |kHz | | | ||
+ | |Frequency Resolution | ||
+ | |Total Harmonic Distortion | ||
+ | | | -120 |dBc | 1VRMS, 20kHz, DPD| | ||
+ | | | -119 |dBc | 2VRMS, 20kHz, DPD| | ||
+ | | | -105 |dBc | 1VRMS, 40kHz | | ||
+ | |Signal-to-Noise Ratio | 112 |dB | 22kHz BW | | ||
+ | |||
+ | === ARBITRARY WAVEFORM GENERATOR CHARACTERISTICS === | ||
^Parameter | ^Parameter | ||
- | |Differential Voltage Range | 3.5 |VRMS | | + | |Total Pattern Memory |
- | |Min. Output Frequency | + | |Max. Pattern Storage | 15 | | |
- | |Max. Output Frequency | + | |Resolution |
- | |Max. Output Frequency, DPD | 20 |kHz | | + | |Update Rate | 1 |
- | |Frequency Resolution | + | |
+ | === POWER SUPPLY REQUIREMENTS === | ||
+ | ^Parameter | ||
+ | |AVCC | +9 |V | | ||
+ | |AVCC Current | ||
+ | |AVSS | -9 | ||
+ | |AVSS Current | ||
+ | |DVDD | +3.3 |V | | ||
+ | |DVDD Current | ||
+ | |||
+ | {{ : | ||
+ | |||
+ | {{ : |