This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:adm2587e [25 Jan 2018 14:04] – Richard Anslow | resources:eval:user-guides:adm2587e [03 Dec 2020 14:23] (current) – add ADI links Robin Getz | ||
---|---|---|---|
Line 1: | Line 1: | ||
| | ||
- | Use the EVAL-ADM2587EARDZ Arduino Shield with the widely available Arduino UNO to easily evaluate the ADM2587E RS-485 transceiver, | + | Use the [[adi>EVAL-ADM2587EARDZ]] Arduino Shield with the widely available Arduino UNO to easily evaluate the [[adi>ADM2587E]] RS-485 transceiver, |
The ADM2587E, ADM3260, and ADuM3151 integrate Analog Devices, Inc., iCoupler® technology. The ADM2587E and ADM3260 also integrate Analog Devices isoPower dc-to-dc converter into a single package. | The ADM2587E, ADM3260, and ADuM3151 integrate Analog Devices, Inc., iCoupler® technology. The ADM2587E and ADM3260 also integrate Analog Devices isoPower dc-to-dc converter into a single package. | ||
- | The EVAL-ADM2587EARDZ Arduino Shield & EVAL-ADM2587ERPIZ Raspberry Pi Shield use an identical basic design, J1 Raspberry Pi connector populated for EVAL-ADM2587ERPIZ, | + | The EVAL-ADM2587EARDZ Arduino Shield & [[adi>EVAL-ADM2587ERPIZ]] Raspberry Pi Shield use an identical basic design, J1 Raspberry Pi connector populated for EVAL-ADM2587ERPIZ, |
This Wiki guide provides hardware references and Arduino software for full integration of the EVAL-ADM2587EARDZ in a demonstration platform. This wiki guide also provides hardware references and Raspberry pi sample code for the EVAL-ADM2587ERPIZ. | This Wiki guide provides hardware references and Arduino software for full integration of the EVAL-ADM2587EARDZ in a demonstration platform. This wiki guide also provides hardware references and Raspberry pi sample code for the EVAL-ADM2587ERPIZ. | ||
Line 27: | Line 27: | ||
\\ | \\ | ||
----- | ----- | ||
- | ===== EVAL-ADM2587EARDZ Arduino Shield Example Code ===== | + | ===== EVAL-ADM2587EARDZ Arduino |
\\ Arduino UNO code is provided so that that user can perform a loopback test mode for the ADM2587E RS-485 transceiver. Load the ' | \\ Arduino UNO code is provided so that that user can perform a loopback test mode for the ADM2587E RS-485 transceiver. Load the ' | ||
Line 52: | Line 52: | ||
* Data Sheet: http:// | * Data Sheet: http:// | ||
* Data Sheet: http:// | * Data Sheet: http:// | ||
+ | * Data Sheet: http:// | ||
| | ||