This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:eval:user-guides:adar2004-evalz [16 Jul 2020 17:37] – [GENERAL DESCRIPTION] Added related products section Weston Sapia | resources:eval:user-guides:adar2004-evalz [23 Jul 2020 18:39] (current) – [Mutliplier Block Setup] Weston Sapia | ||
---|---|---|---|
Line 133: | Line 133: | ||
|< 100% 15% 15% 40% 15% 15% >| | |< 100% 15% 15% 40% 15% 15% >| | ||
^ LO Input (GHz) ^ Internal LO (GHz) ^ Multiplier Band ^ BPF ^ MULT_EN_x Register Value ^ | ^ LO Input (GHz) ^ Internal LO (GHz) ^ Multiplier Band ^ BPF ^ MULT_EN_x Register Value ^ | ||
- | | 2.50 to 3.00 | | + | | 2.40 to 3.00 | |
| 3.00 to 4.00 | 12 to 16 | Low Ban Active //(Mid and High Bands Ready)// | | 3.00 to 4.00 | 12 to 16 | Low Ban Active //(Mid and High Bands Ready)// | ||
| 4.00 to 5.00 | 16 to 20 | Mid Band Active //(Low and High Bands Ready)// | | 4.00 to 5.00 | 16 to 20 | Mid Band Active //(Low and High Bands Ready)// | ||
| 5.00 to 6.25 | 20 to 25 | Mid Band Active //(Low and High Bands Ready)// | | 5.00 to 6.25 | 20 to 25 | Mid Band Active //(Low and High Bands Ready)// | ||
| 6.25 to 8.00 | 25 to 32 | High Band Active //(Low and Mid Bands Ready)// | | 6.25 to 8.00 | 25 to 32 | High Band Active //(Low and Mid Bands Ready)// | ||
- | | 8.00 to 10.00 | + | | 8.00 to 10.10 |
Follow the below steps to configure the Multiplier block for an LO signal of 4.75GHz (mixer LO signal of 19GHz): | Follow the below steps to configure the Multiplier block for an LO signal of 4.75GHz (mixer LO signal of 19GHz): |