Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:eval:user-guides:ad7441x [07 Jul 2021 10:51] – . Bríde Ní Riagáinresources:eval:user-guides:ad7441x [24 Sep 2021 17:36] (current) – [Introduction] Bríde Ní Riagáin
Line 1: Line 1:
-====== AD74412R/13R Additional Information  ======+====== AD74412R/AD74413R Wiki  ======
 ====Introduction==== ====Introduction====
 The AD74412R and AD74413R are quad-channel software configurable input/output devices. They are designed for, but not exclusive to, building control & process control applications. The products provide analog output, analog input, digital input, resistance temperature detector (RTD) and thermocouple measurements integrated into a single chip solution with a serial peripheral interface (SPI). The AD74412R and AD74413R are quad-channel software configurable input/output devices. They are designed for, but not exclusive to, building control & process control applications. The products provide analog output, analog input, digital input, resistance temperature detector (RTD) and thermocouple measurements integrated into a single chip solution with a serial peripheral interface (SPI).
 Datasheet and evaluation details can be found at the relevant product pages. See the links below:  Datasheet and evaluation details can be found at the relevant product pages. See the links below: 
-\\ [[adi>en/products/ad74412r.html|AD74412R product page]] +  * [[adi>en/products/ad74412r.html|AD74412R product page]] 
-\\ [[adi>en/products/ad74413r.html|AD74413R product page]]+  [[adi>en/products/ad74413r.html|AD74413R product page]]
  
 This Wiki provides additional information on usage options for the software configurable I/O devices. This Wiki provides additional information on usage options for the software configurable I/O devices.
  
   * [[.:eval-ad7441x:tools:Thermocouple|Thermocouple & Cold Junction Compensation Measurements]]   * [[.:eval-ad7441x:tools:Thermocouple|Thermocouple & Cold Junction Compensation Measurements]]
-  * [[.:eval-ad7441x0:tools:3-wire RTD |3-wire RTD Measurements]]  +  * [[.:eval-ad7441x:tools:3wRTD|Supporting 3-wire RTD Measurements]] 
 +  * [[.:eval-ad7441x0:tools:Diagnostics|Fault Detection & Diagnostics with AD74412R/AD74413R]]   
   * [[.:eval-ad7441x0:tools:Commissioning|Commissioning made easy with AD74412R/AD74413R]]       * [[.:eval-ad7441x0:tools:Commissioning|Commissioning made easy with AD74412R/AD74413R]]    
-  * [[.:eval-ad7441x0:tools:Faults & diagnostics |Faults & diagnostics]] 
  
  
resources/eval/user-guides/ad7441x.1625647876.txt.gz · Last modified: 07 Jul 2021 10:51 by Bríde Ní Riagáin