This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ad5758 [04 May 2018 13:20] – Stefan Popa | resources:eval:user-guides:ad5758 [26 May 2022 18:45] (current) – [No-OS Downloads] valerie hamilton | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== AD5758 - No-OS Driver | + | ====== AD5758 - Reference Design |
===== Supported Devices ===== | ===== Supported Devices ===== | ||
* [[adi> | * [[adi> | ||
+ | |||
+ | ===== Evaluation Boards ===== | ||
+ | * [[adi> | ||
+ | |||
+ | ===== Supported FPGA carrier board ===== | ||
+ | * [[http:// | ||
===== Overview ===== | ===== Overview ===== | ||
- | The [[adi> | + | The [[adi> |
- | The device uses a versatile 4-wire serial peripheral interface (SPI) that operates at clock rates of up to 50 MHz and is compatible with standard SPI, QSPI™, MICROWIRE™, | + | The device uses a versatile 4-wire serial peripheral interface (SPI) that operates at clock rates of up to 50 MHz and is compatible with standard SPI, QSPI™, MICROWIRE™, |
Applications: | Applications: | ||
Line 14: | Line 20: | ||
* PLC and DCS applications | * PLC and DCS applications | ||
* HART network connectivity | * HART network connectivity | ||
+ | |||
+ | ===== HDL reference design ===== | ||
+ | |||
+ | The HDL project is only needed if the used carrier board is an FPGA board. The project uses a Zedboard and its hardware interfaces. There isn't any custom logic in the programmable side of the Zynq 7000 SoC. | ||
+ | To clone or download the HDL repository, go the Download section of this wiki page. | ||
+ | |||
+ | To find more information about how to create and build the project please visit the [[/ | ||
+ | |||
+ | To find more information about how to create the application project in Xilinx SDK please visit the following page: https:// | ||
===== Driver Description ===== | ===== Driver Description ===== | ||
Line 28: | Line 43: | ||
|<code c> | |<code c> | ||
|<code c> | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |<code c> | ||
+ | |||
+ | ==== Types Declarations ==== | ||
+ | |<code c> | ||
+ | enum ad5758_dc_dc_mode { | ||
+ | DC_DC_POWER_OFF, | ||
+ | DPC_CURRENT_MODE, | ||
+ | DPC_VOLTAGE_MODE, | ||
+ | PPC_CURRENT_MODE, | ||
+ | }; | ||
+ | |||
+ | enum ad5758_dig_diag_flags { | ||
+ | DIAG_SPI_CRC_ERR, | ||
+ | DIAG_SLIPBIT_ERR, | ||
+ | DIAG_SCLK_COUNT_ERR, | ||
+ | DIAG_INVALID_SPI_ACCESS_ERR = 4, | ||
+ | DIAG_CAL_MEM_CRC_ERR, | ||
+ | DIAG_INVERSE_DAC_CHECK_ERR, | ||
+ | DIAG_DAC_LATCH_MON_ERR = 8, | ||
+ | DIAG_THREE_WI_RC_ERR, | ||
+ | DIAG_WDT_ERR = 11, | ||
+ | DIAG_ERR_3WI, | ||
+ | DIAG_RESET_OCCURRED, | ||
+ | }; | ||
+ | |||
+ | enum ad5758_clkout_config { | ||
+ | CLKOUT_DISABLE, | ||
+ | CLKOUT_ENABLE, | ||
+ | }; | ||
+ | |||
+ | enum ad5758_clkout_freq { | ||
+ | CLKOUT_FREQ_416_KHZ, | ||
+ | CLKOUT_FREQ_435_KHZ, | ||
+ | CLKOUT_FREQ_454_KHZ, | ||
+ | CLKOUT_FREQ_476_KHZ, | ||
+ | CLKOUT_FREQ_500_KHZ, | ||
+ | CLKOUT_FREQ_526_KHZ, | ||
+ | CLKOUT_FREQ_555_KHZ, | ||
+ | CLKOUT_FREQ_588_KHZ, | ||
+ | }; | ||
+ | |||
+ | enum ad5758_slew_rate_clk { | ||
+ | SR_CLOCK_240_KHZ, | ||
+ | SR_CLOCK_200_KHZ, | ||
+ | SR_CLOCK_150_KHZ, | ||
+ | SR_CLOCK_128_KHZ, | ||
+ | SR_CLOCK_64_KHZ, | ||
+ | SR_CLOCK_32_KHZ, | ||
+ | SR_CLOCK_16_KHZ, | ||
+ | SR_CLOCK_8_KHZ, | ||
+ | SR_CLOCK_4_KHZ, | ||
+ | SR_CLOCK_2_KHZ, | ||
+ | SR_CLOCK_1_KHZ, | ||
+ | SR_CLOCK_512_HZ, | ||
+ | SR_CLOCK_256_HZ, | ||
+ | SR_CLOCK_128_HZ, | ||
+ | SR_CLOCK_64_HZ, | ||
+ | SR_CLOCK_16_HZ, | ||
+ | }; | ||
+ | |||
+ | enum ad5758_dc_dc_ilimt { | ||
+ | ILIMIT_150_mA, | ||
+ | ILIMIT_200_mA, | ||
+ | ILIMIT_250_mA, | ||
+ | ILIMIT_300_mA, | ||
+ | ILIMIT_350_mA, | ||
+ | ILIMIT_400_mA, | ||
+ | }; | ||
+ | |||
+ | enum ad5758_output_range { | ||
+ | RANGE_0V_5V, | ||
+ | RANGE_0V_10V, | ||
+ | RANGE_M5V_5V, | ||
+ | RANGE_M10V_10V, | ||
+ | RANGE_0mA_20mA = 8, | ||
+ | RANGE_0mA_24mA, | ||
+ | RANGE_4mA_24mA, | ||
+ | RANGE_M20mA_20mA, | ||
+ | RANGE_M24mA_24mA, | ||
+ | RANGE_M1mA_22mA, | ||
+ | }; | ||
+ | |||
+ | enum ad5758_adc_ip { | ||
+ | ADC_IP_MAIN_DIE_TEMP, | ||
+ | ADC_IP_DCDC_DIE_TEMP, | ||
+ | ADC_IP_REFIN = 3, | ||
+ | ADC_IP_REF2, | ||
+ | ADC_IP_VSENSE = 13, | ||
+ | ADC_IP_MVSENSE, | ||
+ | ADC_IP_INT_AVCC = 20, | ||
+ | ADC_IP_REGOUT, | ||
+ | ADC_IP_VLOGIC, | ||
+ | ADC_IP_INT_CURR_MON_VOUT, | ||
+ | ADC_IP_REFGND, | ||
+ | ADC_IP_AGND, | ||
+ | ADC_IP_DGND, | ||
+ | ADC_IP_VDPC, | ||
+ | ADC_IP_AVDD2, | ||
+ | ADC_IP_AVSS, | ||
+ | ADC_IP_DCDC_DIE_NODE, | ||
+ | ADC_IP_REFOUT, | ||
+ | }; | ||
+ | |||
+ | enum ad5758_adc_mode { | ||
+ | ADC_MODE_KEY_SEQ = 2, | ||
+ | ADC_MODE_AUTO_SEQ, | ||
+ | ADC_MODE_SINGLE_CONV, | ||
+ | ADC_MODE_SINGLE_KEY_CONV, | ||
+ | }; | ||
+ | |||
+ | struct ad5758_dev { | ||
+ | /* SPI */ | ||
+ | struct spi_desc *spi_desc; | ||
+ | /* GPIO */ | ||
+ | struct gpio_desc *reset_n; | ||
+ | struct gpio_desc *ldac_n; | ||
+ | /* Device Settings */ | ||
+ | uint8_t crc_en; | ||
+ | enum ad5758_dc_dc_mode dc_dc_mode; | ||
+ | }; | ||
+ | |||
+ | struct ad5758_init_param { | ||
+ | /* SPI */ | ||
+ | struct spi_init_param spi_init; | ||
+ | /* GPIO */ | ||
+ | struct gpio_init_param reset_n; | ||
+ | struct gpio_init_param ldac_n; | ||
+ | /* Device Settings */ | ||
+ | uint8_t crc_en; | ||
+ | enum ad5758_dc_dc_mode dc_dc_mode; | ||
+ | enum ad5758_clkout_config clkout_config; | ||
+ | enum ad5758_clkout_freq clkout_freq; | ||
+ | enum ad5758_dc_dc_ilimt dc_dc_ilimt; | ||
+ | enum ad5758_output_range output_range; | ||
+ | enum ad5758_slew_rate_clk slew_rate_clk; | ||
+ | }; | ||
+ | </ | ||
+ | |||
+ | ===== HDL Downloads ===== | ||
+ | <WRAP round download 50%> | ||
+ | * [[repo> | ||
+ | </ | ||
+ | ===== No-OS Downloads ===== | ||
+ | <WRAP round download 50%> | ||
+ | * [[repo> | ||
+ | * [[https:// | ||
+ | </ |