This is an old revision of the document!
The AD5758 is a single-channel, voltage and current output digital-to-analog converter (DAC) that operates with a power supply range from −33 V minimum on AVSS to +33 V maximum on AVDD1 with a maximum operating voltage between the two rails of 60 V. On-chip DPC minimizes package power dissipation, which is achieved by regulating the supply voltage (VDPC+) to the VIOUT output driver circuitry from 5 V to 27 V using a buck dc-to-dc converter, optimized for minimum on-chip power dissipa-tion. The CHART pin enables a HART signal to be coupled onto the current output.
The device uses a versatile 4-wire serial peripheral interface (SPI) that operates at clock rates of up to 50 MHz and is compatible with standard SPI, QSPI™, MICROWIRE™, DSP, and microcontroller interface standards. The interface also features an optional SPI cyclic redundancy check (CRC) and a watchdog timer. The AD5758 offers improved diagnostic features from its predecessors, such as output current monitoring and an integrated 12-bit diagnostic ADC. Additional robustness is provided by the inclusion of a fault protection switch on VIOUT, +VSENSE, and −VSENSE pins.
Applications: