This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:user-guides:ad5758 [04 May 2018 13:36] – Downloads Stefan Popa | resources:eval:user-guides:ad5758 [22 May 2018 09:31] – updated RANGE_0mA_20mA value Stefan Popa | ||
---|---|---|---|
Line 116: | Line 116: | ||
RANGE_M5V_5V, | RANGE_M5V_5V, | ||
RANGE_M10V_10V, | RANGE_M10V_10V, | ||
- | RANGE_0mA_20mA, | + | RANGE_0mA_20mA |
RANGE_0mA_24mA, | RANGE_0mA_24mA, | ||
RANGE_4mA_24mA, | RANGE_4mA_24mA, |