The AD-GMSL2ETH-SL is an edge compute platform enabling low latency data transfer from eight Gigabit Multimedia Serial Link™ (GMSL) interfaces on to a 10 Gb Ethernet link. The target applications include autonomous robots and vehicles where machine vision and real-time sensor fusion is critical. Some of the main features and benefits include:
Interfaces | |
---|---|
SFP+ | Supports 10 Gb Ethernet with IEEE 1588 hardware timestamping |
RS232 | Serial interface for connecting UART peripherals, e.g., GNSS devices |
I/O | 16 general purpose I/O pins with software configurable functionality, 3.3 V voltage level |
GMSL | 2 x Quad Fakra connectors supporting 8 x GMSL camera interfaces |
Processing | |
AMD KV26 | Industrial grade AMD KV26 SoM |
Power & Thermal | |
Power supply | Input voltage: 9 V to 48 V DC at 24 W max |
Operating temperature | -40°C to 60°C |
Software | |
Operating system | Linux OS |
User interfaces | HTML user interface for system configuration and status |
Network data protocol | RTP over UDP with software implementation and option for licensable FPGA accelerated RTP & UDP stack |
Follow the AD-GMSL2ETH-SL System Setup & Evaluation guide to get the system up and running.
For questions and more information, please contact us on the Analog Devices Engineer Zone.