Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision |
resources:eval:user-guides:ad-fmcomms5-ebz [10 Feb 2017 19:56] – Robin Getz | resources:eval:user-guides:ad-fmcomms5-ebz [02 Jan 2019 20:04] – [Presentations] Srikanth Pagadarai |
---|
====== Presentations ====== | ====== Presentations ====== |
| |
* [[https://webinar.techonline.com/18234?keycode=CAA1BC|Developing Multiple-Input Multiple-Output (MIMO) Systems with the AD9361]] As Software Defined Radio (SDR) and Multiple-Input Multiple-Output (MIMO) become more prevalent there is a need for more channel diversity. This webcast will detail how to use multiple AD9361 devices to create an NxN MIMO system, as well as explore the available tradeoffs in the design. The AD9361 is a fully integrated 2x2 MIMO transceiver. Its programmability and wideband capability make it ideal for a broad range of transceiver applications. | * [[https://www.analog.com/en/education/education-library/webcasts/developing-multiple-input-multiple-output.html|Developing Multiple-Input Multiple-Output (MIMO) Systems with the AD9361]] As Software Defined Radio (SDR) and Multiple-Input Multiple-Output (MIMO) become more prevalent there is a need for more channel diversity. This webcast will detail how to use multiple AD9361 devices to create an NxN MIMO system, as well as explore the available tradeoffs in the design. The AD9361 is a fully integrated 2x2 MIMO transceiver. Its programmability and wideband capability make it ideal for a broad range of transceiver applications. |
| |
===== Warning ===== | ===== Warning ===== |
| |
{{page>wiki/common#esd_warning&nofooter&noheader}} | {{page>wiki/common#esd_warning&nofooter&noheader}} |