Both sides previous revisionPrevious revision | Next revisionBoth sides next revision |
resources:eval:user-guides:ad-fmcomms4-ebz [18 Feb 2015 22:50] – header for ESD warning Tim Harder | resources:eval:user-guides:ad-fmcomms4-ebz [19 Feb 2015 00:01] – Sync updated content from FMCOMMS2 page Tim Harder |
---|
The purpose of the AD-FMComms4-EBZ is to provide an RF platform to software developers, system architects, etc, who want a single platform which operates over a much wider tuning range (70 MHz – 6 GHz). | The purpose of the AD-FMComms4-EBZ is to provide an RF platform to software developers, system architects, etc, who want a single platform which operates over a much wider tuning range (70 MHz – 6 GHz). |
| |
The AD-FMComms4-EBZ board is very similar to the [[AD-FMComms2-EBZ]] and [[AD-FMComms3-EBZ]] board with only one exception, rather than the [[adi>AD9361]] (which is 2 Rx, 2 Tx), it uses the [[adi>AD9364]], a lower cost 1 Rx, 1 Tx device. The AD-FMComms4-EBZ includes both types of external baluns, one targetted for wider tuning range applications (Minicircuits [[http://www.minicircuits.com/pdfs/TCM1-63AX+.pdf|TCM1-63AX+]]), and ones which provide optimized performance for 2.4 GHz. | The AD-FMComms4-EBZ board is very similar to the [[AD-FMComms2-EBZ]] and [[AD-FMComms3-EBZ]] board with only one exception, rather than the [[adi>AD9361]] (which is 2 Rx, 2 Tx), it uses the [[adi>AD9364]], a lower cost 1 Rx, 1 Tx device. The AD-FMComms4-EBZ includes both types of external baluns, one targeted for wider tuning range applications (Minicircuits [[http://www.minicircuits.com/pdfs/TCM1-63AX+.pdf|TCM1-63AX+]]), and ones which provide optimized performance for 2.4 GHz. |
| |
{{ http://www.analog.com/static/imported-files/images/evaluation_tools/AD-FMCOMMS4.jpg|}} | {{ http://www.analog.com/static/imported-files/images/evaluation_tools/AD-FMCOMMS4.jpg|}} |
Since much of the FMCOMMS2/3/4 share a common device/infrastructure, much of the documentation is the same. | Since much of the FMCOMMS2/3/4 share a common device/infrastructure, much of the documentation is the same. |
| |
- [[.:ad-fmcomms2-ebz:introduction|Introduction]] | - [[.:ad-fmcomms2-ebz:introduction|Introduction]] |
- [[.:ad-fmcomms2-ebz:quickstart|Quick Start Guides]] | - [[.:ad-fmcomms4-ebz:hardware|FMCOMMS4 Hardware]]: This provides a brief description of the AD-FMCOMMS4-EBZ board by itself, and is a good reference for those who want to understand a little more about the board. If you just want to use the board, you can skip this section, and come back to it when you want to incorporate the AD9361 into your product. |
- [[.:ad-fmcomms2-ebz:quickstart:zynq|Linux on ZC702, ZC706, ZED]] | - [[.:ad-fmcomms4-ebz:hardware|Hardware]] (including [[./ad-fmcomms2-ebz/hardware#downloads|schematics]]) |
- [[.:ad-fmcomms4-ebz:hardware|Hardware]] (including [[./ad-fmcomms4-ebz/hardware#downloads|schematics]]) | - [[.:ad-fmcomms4-ebz:hardware:functional_overview|Functional Overview & Specifications]] |
- [[.:ad-fmcomms4-ebz:hardware:functional_overview|Functional Overview & Specifications]] | - [[.:ad-fmcomms2-ebz:hardware:card_specification|Characteristics & Performance]] |
- Characteristics & Performance | - [[.:ad-fmcomms2-ebz:hardware:configuration_options|Configuration options]] |
- [[.:ad-fmcomms2-ebz:hardware:card_specification|Narrow tuning range Rx/Tx]] | - [[.:ad-fmcomms2-ebz:testing|Production Testing Process]] |
- [[.:ad-fmcomms3-ebz:hardware:card_specification|Wide tuning range Rx/Tx]] | - Use the AD-FMCOMMS4-EBZ Board to better understand the AD9364 |
- [[.:ad-fmcomms2-ebz:hardware:configuration_options|Configuration options]] | - [[.:ad-fmcomms2-ebz:prerequisites|What you need to get started]] |
- [[.:ad-fmcomms2-ebz:reference_hdl|Reference HDL Design]] | - [[.:ad-fmcomms2-ebz:quickstart|Quick Start Guides]] |
- [[.:ad-fmcomms2-ebz:interface_timing_validation|Digital Interface Timing Validation]] | - [[.:ad-fmcomms2-ebz:quickstart:zynq|Linux on ZC702, ZC706, ZED]] |
- [[.:ad-fmcomms2-ebz:software|Software]] | - [[.:ad-fmcomms2-ebz:quickstart:microblaze|Linux on KC705, VC707]] |
- [[.:ad-fmcomms2-ebz:software:baremetal|No-OS drivers]] | - [[/resources/tools-software/linux-software/zynq_images#preparing_the_image|Configure a pre-existing SD-Card]] |
- [[.:ad-fmcomms2-ebz:software:basic_iq_datafiles|Basic IQ Datafiles]] | - [[/resources/tools-software/linux-software/zynq_images#staying_up_to_date|Update the old card you received with your hardware]] |
- [[.:ad-fmcomms2-ebz:software:datafiles|Datafiles]] | - [[.:ad-fmcomms2-ebz:software:linux:applications|Linux Applications]] |
- [[.:ad-fmcomms2-ebz:software:filters|Filters]] | - [[resources/tools-software/linux-software/iio_oscilloscope|IIO Scope]] |
- [[.:ad-fmcomms2-ebz:software:linux|Linux]] | - [[resources/tools-software/linux-software/fmcomms2_plugin|FMCOMMS2/3/4 Control IIO Scope Plugin]] |
- [[.:ad-fmcomms2-ebz:software:linux:zynq|ZC702, ZC706, ZED]] | - [[resources/tools-software/linux-software/fmcomms2_advanced_plugin|FMCOMMS2/3/4/5 Advanced Control IIO Scope Plugin]] |
- [[.:ad-fmcomms2-ebz:software:linux:applications|Applications]] | - [[.:ad-fmcomms2-ebz:software:linux:applications:shell_scripts|Command Line/Shell scripts]] |
- [[.:ad-fmcomms1-ebz:software:linux:applications:shell_scripts|Command Line/Shell scripts]] | - Push custom data into/out of the AD-FMCOMMS2-EBZ |
- [[resources/tools-software/linux-software/iio_oscilloscope|IIO Scope]] | - [[.:ad-fmcomms2-ebz:software:basic_iq_datafiles|Basic Data files and formats]] |
- [[resources/tools-software/linux-software/fmcomms2_plugin|FMCOMMS2 Control IIO Scope Plugin]] | - [[.:ad-fmcomms2-ebz:software:datafiles|Create and analyze data files in MATLAB]] |
- [[resources/tools-software/linux-software/fmcomms2_advanced_plugin|FMCOMMS2 Advanced Control IIO Scope Plugin]] | - [[:resources/tools-software/linux-software/libiio/clients/matlab_simulink|Stream data into/out of MATLAB]] |
- [[.:ad-fmcomms2-ebz:testing|Production Testing Process]] | - [[:resources/tools-software/linux-software/libiio#libiio_-_ad9361_iio_streaming_example|AD9361 libiio streaming example]] |
| - Design with the AD9364 |
| - [[.:ad-fmcomms2-ebz:ad9361|Understanding the AD9364]] |
| - [[adi>AD9364|AD9364 Product page]] |
| - [[adi>en/rfif-components/rfif-transceivers/products/AD9361-Integrated-RF-Agile-Transceiver-Design-Res/fca.html|Full Datasheet and chip design package]] |
| - [[.:ad-fmcomms2-ebz:software:filters|MATLAB Filter Design Wizard]] |
| - Simulation |
| - [[.:ad-fmcomms2-ebz:software:simrf|MathWorks SimRF Models]] |
| - Hardware in the Loop / How to design your own custom BaseBand |
| - MATLAB/Simulink Examples |
| - [[:resources/tools-software/linux-software/libiio/clients/fmcomms2_3_simulink|Stream data into/out of MATLAB]] |
| - [[:resources/tools-software/linux-software/libiio/clients/beacon_frame_receiver_simulink#beacon_frame_receiver_example|Beacon Frame Receiver Example]] |
| - [[:resources/tools-software/linux-software/libiio/clients/qpsk_example|QPSK Transmit and Receive Example]] |
| - [[:resources/tools-software/linux-software/libiio/clients/lte_example|LTE Transmit and Receive Example]] |
| - [[/resources/tools-software/linux-software/gnuradio|GNURadio]] |
| - [[/resources/tools-software/fm-radio|FM Radio/Tuner]] (listen to FM signals on the HDMI monitor) |
| - [[/resources/tools-software/linux-software/libiio#libiio_-_ad9361_iio_streaming_example|C example]] |
| - Design a custom AD9361 based platform |
| - [[.:ad-fmcomms2-ebz:software:linux|Linux software]] |
| - [[/resources/tools-software/linux-drivers/iio-transceiver/ad9361|Linux Device Driver]] |
| - [[.:ad-fmcomms2-ebz:software:linux:zynq|Build the demo on ZC702, ZC706, or ZED from source]] |
| - [[.:ad-fmcomms2-ebz:software:linux:microblaze|Build the demo on KC705 or VC707 for Microblaze from source]] |
| - [[.:ad-fmcomms2-ebz:software:linux:zynq_2014r2|Build the 2014_R2 Release Linux kernel from source]] |
| - [[.:ad-fmcomms2-ebz:software:linux:zynq_tips_tricks|Customizing the devicetree on the target]] |
| - [[.:ad-fmcomms2-ebz:software:baremetal|No-OS Driver]] |
| - [[.:ad-fmcomms2-ebz:reference_hdl|HDL Reference Design]] which you must use in your FPGA. |
| - [[.:ad-fmcomms2-ebz:interface_timing_validation|Digital Interface Timing Validation]] |
- [[.:ad-fmcomms2-ebz:additional_docs|Additional Documentation about SDR Signal Chains]] | - [[.:ad-fmcomms2-ebz:additional_docs|Additional Documentation about SDR Signal Chains]] |
- [[.:ad-fmcomms1-ebz:math|The math behind the RF]] | - [[.:ad-fmcomms1-ebz:math|The math behind the RF]] |