This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:user-guides:ad-fmcomms2-ebz:software:filters [22 Mar 2017 22:57] – add column Robin Getz | resources:eval:user-guides:ad-fmcomms2-ebz:software:filters [23 Mar 2017 13:39] – Updated device settings table to be split at MSPS Travis Collins | ||
---|---|---|---|
Line 32: | Line 32: | ||
This table is stored in [[https:// | This table is stored in [[https:// | ||
- | ^ LTE Specification | + | <WRAP column 40%> |
- | ^ LTE Bandwidth Set ((Release-8)) ^ Occupied RF Bandwidth ^ Sample Rate ^ | + | ^ LTE Specification |
- | ^ | + | ^ LTE Bandwidth Set ((Release-8)) ^ Occupied RF Bandwidth ^ Sample Rate ^ |
- | | 1.4 | 1.08 | | + | ^ |
- | | | + | | 1.4 | |
- | | | + | | |
- | | | + | | |
- | | | + | | 10 | |
- | | 20 | 18 | | + | | 15 | 13.5 |
+ | | 20 | 18 | ||
+ | </ | ||
+ | |||
+ | <WRAP column 55%> | ||
+ | ^ | ||
+ | ^ Sample Rate ^ F< | ||
+ | ^ MSPS | ||
+ | | 1.92 | 0.54 | 0.66 | 0.1 | 80 | | ||
+ | | 3.84 | ||
+ | | 7.68 | ||
+ | | 15.36 | 4.5 | ||
+ | | 23.04 | 6.75 | 8.25 | 0.1 | 80 | 0.93813 | -0.55478 | | ||
+ | | 30.72 | 9 | ||
+ | </ | ||
+ | |||
+ | <WRAP clear></ | ||
The LTE Release-8 physical layer specification actually supports 105 different bandwidth options (not just the 6 shown above). Occupied RF Bandwidth from between 1.08MHz to 19.8MHz with 180kHz steps complies with the spec, and while these filters can be designed (manually) they are not included as defaults. | The LTE Release-8 physical layer specification actually supports 105 different bandwidth options (not just the 6 shown above). Occupied RF Bandwidth from between 1.08MHz to 19.8MHz with 180kHz steps complies with the spec, and while these filters can be designed (manually) they are not included as defaults. |