Both sides previous revisionPrevious revision | Next revisionBoth sides next revision |
resources:eval:user-guides:ad-fmcomms2-ebz:introduction [31 Dec 2017 21:22] – Neil Wilson | resources:eval:user-guides:ad-fmcomms2-ebz:introduction [31 Dec 2017 21:58] – Neil Wilson |
---|
The [[../arradio|ARRADIO]] board, in simple terms, is just the AD9361 in a 2 x 2 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes a narrow tuning range balun, which is performance optimized for 2.4GHz, and provides datasheet specifications. If you want a different range, you can change baluns (footprint compatible options are available). This board has an HSMC connector. | The [[../arradio|ARRADIO]] board, in simple terms, is just the AD9361 in a 2 x 2 RF configuration. Hence the features and capabilities of the device extends to the board. The board includes a narrow tuning range balun, which is performance optimized for 2.4GHz, and provides datasheet specifications. If you want a different range, you can change baluns (footprint compatible options are available). This board has an HSMC connector. |
| |
The [[../ADRV9364-Z7020|ADALM-Pluto]] is just the AD9363 in a 1 x 1 RF configuration with on-board Z7010 FPGA. PlutoSDR is a self contained RF lab in your hand, powered through USB. The board includes a narrow tuning range balun, which is performance optimized for 2.4GHz. | The [[:university/tools/pluto|ADALM-PLUTO]] is just the AD9363 in a 1 x 1 RF configuration with on-board Z7010 FPGA. PlutoSDR is a self contained RF lab in your hand, powered through USB. The board includes a narrow tuning range balun, which is performance optimized for 2.4GHz. |
| |
The [[../ADRV9364-Z7020|ADRV9364-Z7020]] board, in simple terms, is just the AD9364 in a 1 x 1 RF configuration with on-board Z7020 FPGA. Hence the features and capabilities of the device extends to the board. The board includes a narrow tuning range balun, which is performance optimized for 2.4GHz. If you want a different range, you can change baluns (footprint compatible options are available). This board has four FCI 0.8mm connectors. | The [[../ADRV9364-Z7020|ADRV9364-Z7020]] board, in simple terms, is just the AD9364 in a 1 x 1 RF configuration with on-board Z7020 FPGA. Hence the features and capabilities of the device extends to the board. The board includes a narrow tuning range balun, which is performance optimized for 2.4GHz. If you want a different range, you can change baluns (footprint compatible options are available). This board has four FCI 0.8mm connectors. |
| |
The [[../ad-fmcomms5-ebz|AD-FMCOMMS5-EBZ]] board, in simple terms, is two AD9361s in a 4 x 4 RF configuration, which demonstrates how to synchronize multiple devices together. The features and capabilities of the device extends to the board. The board includes both a narrow and wide tuning range baluns on a different SMA connectors. | The [[../ad-fmcomms5-ebz|AD-FMCOMMS5-EBZ]] board, in simple terms, is two AD9361s in a 4 x 4 RF configuration, which demonstrates how to synchronize multiple devices together. The features and capabilities of the device extends to the board. The board includes both a narrow and wide tuning range baluns on a different SMA connectors. |
| |
| |
| ===== Carrier Boards ===== |
| |
| ^ Board ^ ADALM-Pluto ^ ADRV9364-Z7020 ^ ADRV9361-Z7035 ^ FMCOMMS2/3/4 ^ FMCOMMS5 ^ Arradio ^ |
| | [[../pzsdr/carriers/fmc|FMC Carrier]] | | √ | √ | √ | | | |
| | [[../pzsdr/carriers/brk|Breakout Board]] | | √ | √ | √ | | | |
| | [[../pzsdr/carriers/PCIe|PCIe Carrier]] | | √ | √ | √ | | | |
| | [[../pzsdr/carriers/packRF|PackRF Carrier]] | | √ | √ | √ | | | |
| | [[xilinx>AC701]] | | | | √ | | | |
| | [[xilinx>KC705]] | | | | √ | | | |
| | [[xilinx>VC707]] | | | | √ | | | |
| | [[xilinx>ZC702]] | | | | √ | | | |
| | [[xilinx>ZC706]] | | | | √ | √ | | |
| | [[http://zedboard.org/product/zedboard|Zed Board]] | | | | √ | √ | | |
| | [[http://zedboard.org/product/mini-itx| MITX045]] | | | | √ | | | |
| | [[https://www.arrow.com/en/products/sockit/arrow-development-tools|SoCKit]] | | | | | | √ | |
| |
| *The [[../ADRV9364-Z7020|ADALM-Pluto]] is a stand alone unit requiring only USB for power and communications. |
| |
| |
===== Applications ===== | ===== Applications ===== |