This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ad-fmcomms2-ebz:hardware:card_specification [18 Oct 2013 21:16] – [LO BW] Charly El-Khoury | resources:eval:user-guides:ad-fmcomms2-ebz:hardware:card_specification [24 Oct 2016 11:05] (current) – [Bandwidth] remove bottom links to previous and next section Lucian Sin | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== AD-FMCOMMS2-EBZ Specifications ====== | + | ====== AD-FMCOMMS2-EBZ / AD-FMCOMMS4-EBZ / AD-FMCOMMS5-EBZ Specifications ====== |
+ | |||
+ | |The following equipments were used to generate the following characterization data:| | ||
+ | |{{: | ||
+ | |The Agilent Technology MXA Signal Analyzer and the Rohde& | ||
+ | |||
+ | These specs are common to any of the boards which use a narrow band balun. | ||
===== Transmit Specs ===== | ===== Transmit Specs ===== | ||
Line 31: | Line 38: | ||
|EVM test result using LTE10, with -10dB attenuation and 2.4GHz LO| | |EVM test result using LTE10, with -10dB attenuation and 2.4GHz LO| | ||
|{{: | |{{: | ||
- | |EVM test result using LTE10, with -200dB attenuation and 2.4GHz LO| | + | |EVM test result using LTE10, with -20dB attenuation and 2.4GHz LO| |
|{{: | |{{: | ||
|EVM test result using LTE20, with 0dB attenuation and 2.4GHz LO| | |EVM test result using LTE20, with 0dB attenuation and 2.4GHz LO| | ||
Line 37: | Line 44: | ||
|EVM test result using LTE20, with -10dB attenuation and 2.4GHz LO| | |EVM test result using LTE20, with -10dB attenuation and 2.4GHz LO| | ||
|{{: | |{{: | ||
- | |EVM test result using LTE20, with -200dB attenuation and 2.4GHz LO| | + | |EVM test result using LTE20, with -20dB attenuation and 2.4GHz LO| |
===== Receive Specs ===== | ===== Receive Specs ===== | ||
Line 49: | Line 56: | ||
|{{: | |{{: | ||
|RX linearity LO sweep with 1MHz tone, -10dB input power and 10dB hardware gain| | |RX linearity LO sweep with 1MHz tone, -10dB input power and 10dB hardware gain| | ||
- | ==== InterEVM | + | ==== ==== |
|{{: | |{{: | ||
Line 59: | Line 66: | ||
|{{: | |{{: | ||
- | |BW with 2.4GHz LO and -10dBm input and Slow attach | + | |BW with 2.4GHz LO and -10dBm input and Slow attack |
- | {{navigation AD-FMCOMMS2-EBZ# |