This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ad-fmcmotcon2-ebz [07 Nov 2016 09:33] – remove link for quick start guides(webpage not necessary) Lucian Sin | resources:eval:user-guides:ad-fmcmotcon2-ebz [09 Jan 2021 00:32] (current) – user interwiki links Robin Getz | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== AD-FMCMOTCON2-EBZ User Guide ====== | ====== AD-FMCMOTCON2-EBZ User Guide ====== | ||
- | The **[[http:// | + | The **[[adi>en/ |
The purpose of the AD-FMCMOTCON2-EBZ is to provide a complete motor drive system demonstrating efficient and high dynamic control of three phase PMSM, BLDC, induction and stepper motors up to 48V and 20A. Two motors can be driven at the same time, each motor having its separate power supply. The kit consists of two boards: a controller board and a drive board. The system incorporates high quality power supplies; reliable power, control, and feedback signals isolation; accurate measurement of motor current & voltage signals; high speed interfaces for control signals to allow fast controller response; industrial Ethernet high speed interfaces; single ended Hall, differential Hall, encoder and resolver interfaces; digital position sensors interface; flexible control with a FPGA/SoC interface. | The purpose of the AD-FMCMOTCON2-EBZ is to provide a complete motor drive system demonstrating efficient and high dynamic control of three phase PMSM, BLDC, induction and stepper motors up to 48V and 20A. Two motors can be driven at the same time, each motor having its separate power supply. The kit consists of two boards: a controller board and a drive board. The system incorporates high quality power supplies; reliable power, control, and feedback signals isolation; accurate measurement of motor current & voltage signals; high speed interfaces for control signals to allow fast controller response; industrial Ethernet high speed interfaces; single ended Hall, differential Hall, encoder and resolver interfaces; digital position sensors interface; flexible control with a FPGA/SoC interface. | ||
Line 23: | Line 23: | ||
- [[.: | - [[.: | ||
- [[.: | - [[.: | ||
- | - [[http:// | + | - [[mw>hardware-support/ |
- [[.: | - [[.: | ||
- [[.: | - [[.: |