This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ad-fmcmotcon1-ebz:hardware:lv_board [07 Feb 2014 08:57] – [Connectors] Mihai Bancisor | resources:eval:user-guides:ad-fmcmotcon1-ebz:hardware:lv_board [10 Feb 2021 04:42] (current) – add retired Robin Getz | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== Low Voltage Drive Board ====== | ====== Low Voltage Drive Board ====== | ||
+ | {{page>/ | ||
===== Features and Block Diagram ===== | ===== Features and Block Diagram ===== | ||
* Drives BLDC / PMSM / Brushed DC / Stepper motors | * Drives BLDC / PMSM / Brushed DC / Stepper motors | ||
Line 7: | Line 7: | ||
* Current measurement using isolated ADCs | * Current measurement using isolated ADCs | ||
* Bus voltage, phase currents and total current analog feedback signals | * Bus voltage, phase currents and total current analog feedback signals | ||
- | * PGAs to maximize the current measurement input rage | + | * PGAs to maximize the current measurement input range |
* BEMF zero cross detection for sensorless control of PMSM or BLDC motors | * BEMF zero cross detection for sensorless control of PMSM or BLDC motors | ||
- | |< 100% 50% 50% >| | + | |< 100% 100% >| |
^ **Simplified Block Diagram** ^ **Detailed Block Diagram** ^ | ^ **Simplified Block Diagram** ^ **Detailed Block Diagram** ^ | ||
Line 56: | Line 56: | ||
^ ^ | ^ ^ | ||
+ | ===== Switches ===== | ||
+ | {{: | ||
+ | == Emergency Stop Switch == | ||
+ | * S2 is a latching emergency stop switch. | ||
+ | * If triggered the supply for the power stage is turned off. | ||
+ | * Led DS3 indicates the state of the power stage. | ||
+ | == Reset switch == | ||
+ | * S1 is a reset switch for the emergency stop latch. | ||
+ | * By pressing S1 when S2 is off the power stage is turned on. | ||
+ | |< 100% 100% >| | ||
+ | ^ ^ | ||
+ | ===== LEDs ===== | ||
+ | |||
+ | ^ LED ^ Description ^ | ||
+ | | DS1 | Vadj Power Good | | ||
+ | | DS2 | 12V Power Good | | ||
+ | | DS3 | Over Current | | ||
+ | | DS4 | Motor Fault | | ||
+ | | DS5 | PWM Enable | | ||
+ | | DS6 | Motor Power Good | | ||
+ | |< 100% 100% >| | ||
+ | |||
+ | |< 100% 100% >| | ||
+ | ^ ^ | ||
===== Power Map ===== | ===== Power Map ===== | ||
Line 67: | Line 91: | ||
The IRS2336D Three Phase Gate Driver IC has the following interface signals features: | The IRS2336D Three Phase Gate Driver IC has the following interface signals features: | ||
- | * 3 pairs of complementary PWM signals | + | * 3 pairs of complementary PWM signals |
* PWM frequency up to 150 kHz | * PWM frequency up to 150 kHz | ||
* Hardware integrated dead-time protection | * Hardware integrated dead-time protection | ||
Line 76: | Line 100: | ||
^ ^ | ^ ^ | ||
===== Downloads ===== | ===== Downloads ===== | ||
- | <WRAP round download | + | <WRAP round download |
- | **[[https://github.com/analogdevicesinc/fpgahdl_xilinx/tree/master/motor_control/hardware/ad-drvlv1-ebz|AD-DRVLV1-EBZ]]** - Schematics + Layout + BOM | + | **AD-DRVLV1-EBZ** |
+ | * {{: | ||
+ | * {{: | ||
+ | * {{: | ||
</ | </ | ||
{{navigation AD-FMCMOTCON1-EBZ# | {{navigation AD-FMCMOTCON1-EBZ# |