This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ad-fmcmotcon1-ebz:hardware:dyno [01 Jul 2014 18:10] – added BLDC link Mihai Bancisor | resources:eval:user-guides:ad-fmcmotcon1-ebz:hardware:dyno [10 Feb 2021 04:43] (current) – add retired Robin Getz | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== Dynamometer Drive System ====== | ====== Dynamometer Drive System ====== | ||
+ | {{page>/ | ||
{{: | {{: | ||
===== Features ===== | ===== Features ===== | ||
- | *[[http:// | + | *[[http:// |
* Electronically adjustable load – the load value is set using the onboard buttons + LCD | * Electronically adjustable load – the load value is set using the onboard buttons + LCD | ||
* Programmable step and ramp load changes | * Programmable step and ramp load changes | ||
Line 43: | Line 43: | ||
| ::: | Change duty cycle step.\\ \\ \\ | | | ::: | Change duty cycle step.\\ \\ \\ | | ||
| ::: | About.\\ \\ \\ | | | ::: | About.\\ \\ \\ | | ||
+ | |||
+ | |< 100% 100% >| | ||
+ | ^ ^ | ||
+ | ===== Analog Discovery™ | ||
+ | In order interface the Dyno with the Analog Discovery™ USB Oscilloscope: | ||
+ | * Slide switch S2 to EXT_CTRL position | ||
+ | * Insert the Analog Discovery™ in P1 the connector(with the Analog Devices logo facing the user) | ||
+ | |||
+ | {{: | ||
+ | |||
+ | Two software packages are available for interfacing with Analog Discovery™: | ||
+ | *[[http:// | ||
+ | *[[http:// | ||
+ | |||
+ | The signals available to the Analog Discovery™ are: | ||
+ | ^ Dyno Signal ^ Analog Discovery channel ^ Description ^ | ||
+ | | I_A | Scope Channel 1 Positive | Phase A motor current (185mv/A) | | ||
+ | | I_B | Scope Channel 2 Positive | Phase B motor current (185mv/A) | | ||
+ | | PWM1 | Digital Channel 0 | Phase A PWM (3.3V levels) | | ||
+ | | PWM2 | Digital Channel 2 | Phase B PWM (3.3V levels) | | ||
+ | | PWM3 | Digital Channel 2 | Phase C PWM (3.3V levels) | | ||
|< 100% 100% >| | |< 100% 100% >| | ||
Line 49: | Line 70: | ||
<WRAP round alert 80%> | <WRAP round alert 80%> | ||
The system needs a 5V 500mA power supply. The power connector is a 2.1 X 5.5MM jack with the center pin positive(+) | The system needs a 5V 500mA power supply. The power connector is a 2.1 X 5.5MM jack with the center pin positive(+) | ||
+ | </ | ||
+ | |||
+ | ===== Downloads ===== | ||
+ | |||
+ | <WRAP round download 85%> | ||
+ | **AD-DYNO1-EBZ** | ||
+ | * {{: | ||
+ | * {{: | ||
+ | * {{: | ||
</ | </ | ||
{{navigation AD-FMCMOTCON1-EBZ# | {{navigation AD-FMCMOTCON1-EBZ# |