This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:eval:user-guides:ad-fmcmotcon1-ebz:hardware:dyno [09 Jul 2014 14:52] – [Downloads] Andrei Cozma | resources:eval:user-guides:ad-fmcmotcon1-ebz:hardware:dyno [10 Jul 2014 14:07] – updated discovery section Mihai Bancisor | ||
---|---|---|---|
Line 43: | Line 43: | ||
| ::: | Change duty cycle step.\\ \\ \\ | | | ::: | Change duty cycle step.\\ \\ \\ | | ||
| ::: | About.\\ \\ \\ | | | ::: | About.\\ \\ \\ | | ||
+ | |||
+ | |< 100% 100% >| | ||
+ | ^ ^ | ||
+ | ===== Analog Discovery™ | ||
+ | In order interface the Dyno with the Analog Discovery™ USB Oscilloscope: | ||
+ | * Slide switch S2 to EXT_CTRL position | ||
+ | * Insert the Analog Discovery™ in P1 the connector(with the Analog Devices logo facing the user) | ||
+ | |||
+ | {{: | ||
+ | |||
+ | Two software packages are available for interfacing with Analog Discovery™: | ||
+ | *[[http:// | ||
+ | *[[http:// | ||
+ | |||
+ | The signals available to the Analog Discovery™ are: | ||
+ | ^ Dyno Signal ^ Analog Discovery channel ^ Description ^ | ||
+ | | I_A | Scope Channel 1 Positive | Phase A motor current (185mv/A) | | ||
+ | | I_B | Scope Channel 2 Positive | Phase B motor current (185mv/A) | | ||
+ | | PWM1 | Digital Channel 0 | Phase A PWM (3.3V levels) | | ||
+ | | PWM2 | Digital Channel 2 | Phase B PWM (3.3V levels) | | ||
+ | | PWM3 | Digital Channel 2 | Phase C PWM (3.3V levels) | | ||
|< 100% 100% >| | |< 100% 100% >| |