This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:ad-96tof1-ebz [02 Oct 2019 10:15] – [Application Development] Andrei Cozma | resources:eval:user-guides:ad-96tof1-ebz [22 Oct 2019 15:56] – Brian OLoughlin | ||
---|---|---|---|
Line 31: | Line 31: | ||
Designed using a modular approach, the 3D ToF hardware prototyping platform enables connectivity to the [[https:// | Designed using a modular approach, the 3D ToF hardware prototyping platform enables connectivity to the [[https:// | ||
- | ^ Range ^ | + | The system can be mounted on a [[https:// |
- | | Near: 20cm to 80cm | | + | |
- | | Medium: 80cm to 3m | | + | *Range |
- | | Far: 3m to 6m | | + | *Near: 20cm to 80cm |
- | | Accuracy: < 2.5% for all ranges | + | *Medium: 80cm to 3m |
- | ^ Performance ^ | + | *Far: 3m to 6m |
- | | Frame Rate: upto 30fps dependent on processor board, OS and interface to host computer | + | *Accuracy:< |
- | | Resolution: 640 x 480 pixels | + | *Frame Rate: upto 30fps dependent on processor board, OS and interface to host computer |
- | | Operating Temperature: | + | *Resolution: 640 x 480 pixels |
- | ^ Optics ^ | + | *Operating Temperature: |
- | | Laser: 940nm VCSEL with 110⁰ x 85⁰ batwing profile diffuser | + | *Laser: 940nm VCSEL with 110⁰ x 85⁰ batwing profile diffuser |
- | | Receive lens FoV: 90⁰ x 69.2⁰ | + | *Receive lens FoV: 90⁰ x 69.2⁰ |
- | ^ Connectivity ^ | + | *96Board mezzanine high speed and low speed expansion connector compatibility |
- | | 96Board mezzanine high speed and low speed expansion connector compatibility | + | *Raspberry Pi camera connector to connect to any compatible processor board |
- | | Raspberry Pi camera connector to connect to any compatible processor board | | + | *5V DC Input |
- | ^ Power ^ | + | *20W max power consumption |
- | | 5V DC Input | | + | |
- | | 20W max power consumption | + | |
---- | ---- |