Wiki

This version is outdated by a newer approved version.DiffThis version (21 Apr 2011 12:22) is a draft.
Approvals: 0/1

This is an old revision of the document!


System Demonstration Platform

The SDP Wiki consists of:

  • Intro (this page)
  • Getting Started - provides software and hardware installation procedure, PC system requirements and basic board information.
  • Hardware Description - provides information on the EVAL-SDP-CB1Z components.
  • Breakout Board - provides information on the SDP Breakout board.
  • Schematics - provides schematics for the SDP board, the breakout board and other hardware related documents.

Preface

The SDP is used as part of the evaluation system for many ADI components. The SDP board is designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The SDP provides USB connectivity through a USB 2.0 high speed connection to the computer allowing users to evaluate components on this platform from a PC application. The SDP is based on ADSP-BF527 Blackfin processor, with the Blackfin processor peripheral communication lines available to the component daughter board through the two identical 120-pin small footprint connectors

Product Overview

The board features:

  • Analog Devices ADSP-BF527 Blackfin processor
    • Core performance up to 600 MHz
    • 208 -ball CSP-BGA package
    • 24 MHz CLKIN oscillator
    • 5 Mbits of internal RAM memory
  • 32Mb flash memory
  • SDRAM memory
  • 2 x 120-pin small foot print connectors
  • Blackfin processor peripherals exposed
    • SPI
    • SPORT
    • TWI/I2C
    • GPIO
    • PPI
    • Asynchronous Parallel

For more information, go to The ADI web site.

resources/eval/sdp.1303381331.txt.gz · Last modified: 21 Apr 2011 12:22 (external edit)