Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
eval:sdp:userguide [06 Apr 2011 15:20] – Approved Jean McAdamresources:eval:sdp [07 Sep 2021 18:40] (current) – fixed link to sdp-s1 Michael Bradley
Line 1: Line 1:
-====== System Demonstration Platform ======+======= System Demonstration Platform =======
  
-The SDP Wiki consists of: +The SDP Family consists of: 
-  * Intro (this page) +  * Controller Boards 
-  * [[Getting Started]] - provides software and hardware installation procedure, PC system requirements and basic board information. +    *[[resources/eval/sdp/sdp-b|SDP-B]]   - provides information on the SDP Blackfin 
-  * [[Hardware Description]] - provides information on the EVAL-SDP-CB1Z components. +    *[[resources/eval/sdp/sdp-s/getting_started|SDP-S]]   - provides information on the SDP Serial 
-  * [[Schematics]] - provides schematics for the SDP board and other hardware related documents.+    *[[resources/eval/sdp/sdp-h1|SDP-H1]] - provides information on the SDP High Speed 
 +  * Interposer Boards 
 +    * [[resources/eval/sdp/Breakout_Board|Breakout Board]] - provides information on the SDP Breakout board. 
 +  * 3rd Party Tools 
 +    * [[resources/eval/sdp/Bemicro_sdp|BeMicro SDK/SDP Interposer]] - adapter that connects SDP daughter boards to the BeMicro SDK.  
 +    * [[resources/eval/sdp/sdp-fmc|SDP-I-FMC Interposer]] - adapter that connects SDP daughter boards to Xilinx FPGA Evaluation kits with 3.3VIO 
 +    * [[resources:eval:sdp:sdp-pmod|PMOD to SDP Interposer]] - adapter that connects ADI PMOD boards to SDP-B evaluation controller board
  
-===== Preface ===== +Further information  
-The SDP is used as part of the evaluation system for many ADI components. The SDP board is designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The SDP provides [[wp>USB]] connectivity through a USB 2.0 high speed connection to the computer allowing users to evaluate components on this platform from a PC application. The SDP is based on [[adi>ADSP-BF527]] Blackfin processor, with the Blackfin processor peripheral communication lines available to the component daughter board through the two identical 120-pin small footprint connectors +  * [[resources/eval/sdp/FAQ|FAQ]] 
- +
-===== Product Overview ===== +
- +
-The board features: +
-  +
-    Analog Devices [[adi>ADSP-BF527]] Blackfin processor +
-       * Core performance up to 600 MHz +
-       * 208 -ball CSP-BGA package +
-       * 24 MHz CLKIN oscillator +
-       * 5 Mbits of internal RAM memory +
-    * 32Mb flash memory +
-       * [[http://www.numonyx.com/Documents/Datasheets/M29W320E.pdf|Numonyx M29W320EB]] or +
-       * Numonyx M25P32 +
-    * SDRAM memory +
-       * [[http://www.micron.com/products/ProductDetails.html?product=products/dram/sdram/MT48LC16M16A2P-6A|Micron MT48LC16M16A2P-6A]] - 16 Mb x 16 bits (256 Mb/32 MB) +
-    * 2 x 120-pin small foot print connectors +
-       * [[http://www.hirose.co.jp/cataloge_hp/e57800016.pdf|Hirose FX8-120P-SV1(91)]],120 Pin Header +
-    * Blackfin processor peripherals exposed +
-       * SPI +
-       * SPORT +
-       * TWI/I2C +
-       * GPIO +
-       * PPI +
-       * Asynchronous Parallel+
  
 For more information, go to [[adi>sdp|The ADI web site]]. For more information, go to [[adi>sdp|The ADI web site]].
- 
- 
  
resources/eval/sdp.txt · Last modified: 07 Sep 2021 18:40 by Michael Bradley