This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:sdp:sdp-s:hardware_description [03 Aug 2011 12:46] – Added content & graphics Jean McAdam | resources:eval:sdp:sdp-s:hardware_description [06 Oct 2011 16:35] (current) – Approved Jean McAdam | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ~~UNDERCONSTRUCTION~~under construction | ||
- | ====== | + | ====== |
This describes the hardware design of the EVAL-SDP-CS1Z board. | This describes the hardware design of the EVAL-SDP-CS1Z board. | ||
Line 201: | Line 200: | ||
TThe mechanical specifications of the SDP-S board are 2.36 inch × 0.87 inch (60 mm × 22 mm). The tallest component on the top is approximately 0.17 inch (4.3 mm), and the tallest compo¬nents on the bottoms are the 120-pin connectors at approximately 0.152 inch (3.86 mm). Refer to Figure HWD5. | TThe mechanical specifications of the SDP-S board are 2.36 inch × 0.87 inch (60 mm × 22 mm). The tallest component on the top is approximately 0.17 inch (4.3 mm), and the tallest compo¬nents on the bottoms are the 120-pin connectors at approximately 0.152 inch (3.86 mm). Refer to Figure HWD5. | ||
- | {{: | + | {{: |
Figure HWD5: SDP-S Board Mechanical Specification | Figure HWD5: SDP-S Board Mechanical Specification |