This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:sdp:sdp-s:getting_started [05 Aug 2011 12:28] – Title changed Jean McAdam | resources:eval:sdp:sdp-s:getting_started [03 Jan 2013 20:42] (current) – external edit 127.0.0.1 | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ~~UNDERCONSTRUCTION~~under construction | + | ====== SDP-S Getting Started ====== |
- | + | ||
- | ====== SDP-S Getting Started ====== | + | |
This chapter provides specific information to assist you with using the SDP board as part of your evaluation system. | This chapter provides specific information to assist you with using the SDP board as part of your evaluation system. | ||
Line 18: | Line 16: | ||
* USB 2.0 port | * USB 2.0 port | ||
- | <note warning>The SDP board evaluation system contains ESD (electrostatic discharge) sensitive devices. Electrostatic charges readily accumulate on the human body and equipment and can discharge without detection. Permanent damage may occur on devices subjected to high-energy discharges. Proper ESD precautions are recommended to avoid performance degradation or loss of functionality. Store unused SDP boards in the protective shipping package. | + | <WRAP alert>The SDP board evaluation system contains ESD (electrostatic discharge) sensitive devices. Electrostatic charges readily accumulate on the human body and equipment and can discharge without detection. Permanent damage may occur on devices subjected to high-energy discharges. Proper ESD precautions are recommended to avoid performance degradation or loss of functionality. Store unused SDP boards in the protective shipping package. |
- | When removing the SDP board from the package, handle the board carefully to avoid the discharge of static electricity, | + | When removing the SDP board from the package, handle the board carefully to avoid the discharge of static electricity, |
===== USB Installation ===== | ===== USB Installation ===== |