This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:eval:sdp:sdp-h1:getting_started [08 Oct 2012 11:58] – Getting started SDP-H1 Rosemary Ryan | resources:eval:sdp:sdp-h1:getting_started [03 Jan 2013 20:42] (current) – external edit 127.0.0.1 | ||
---|---|---|---|
Line 14: | Line 14: | ||
* USB 2.0 port | * USB 2.0 port | ||
- | <note warning>The SDP board evaluation system contains ESD (electrostatic discharge) sensitive devices. Electrostatic charges readily accumulate on the human body and equipment and can discharge without detection. Permanent damage may occur on devices subjected to high-energy discharges. Proper ESD precautions are recommended to avoid performance degradation or loss of functionality. Store unused SDP boards in the protective shipping package. | + | <WRAP alert>The SDP board evaluation system contains ESD (electrostatic discharge) sensitive devices. Electrostatic charges readily accumulate on the human body and equipment and can discharge without detection. Permanent damage may occur on devices subjected to high-energy discharges. Proper ESD precautions are recommended to avoid performance degradation or loss of functionality. Store unused SDP boards in the protective shipping package. |
- | When removing the SDP board from the package, handle the board carefully to avoid the discharge of static electricity, | + | When removing the SDP board from the package, handle the board carefully to avoid the discharge of static electricity, |
===== USB Installation ===== | ===== USB Installation ===== |