Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:eval-adum3190s [17 Jan 2018 19:21] – [Evaluation Board Files] Jonathan Harris | resources:eval:eval-adum3190s [08 Jan 2021 11:00] (current) – Fixed bad link for ms-2501 Ioana Chelaru |
---|
====== EVALUATING THE ADUM3190S iCOUPLER ADuM3190s ISOLATED ERROR AMPLIFIER ====== | ====== EVALUATING THE ADUM3190S iCOUPLER ISOLATED ERROR AMPLIFIER ====== |
===== Preface ===== | ===== Preface ===== |
The [[adi>ADUM3190S|EVAL-ADUM3190S]] supports the ADuM3190s isolated error amplifier based on Analog Devices, Inc., iCoupler® technology. The [[adi>adum3190S|ADUM3190S]] is ideal for linear feedback power supplies with primary side controllers enabling improvements in transient response, power density, and stability as compared to commonly used optocoupler and shunt regulator solutions. Included in the [[adi>adum3190S|ADUM3190S]] is a wideband operational amplifier that can be used to set up a variety of commonly used power supply loop compensation techniques. The [[adi>adum3190S|ADUM3190S]] is fast enough to allow a feedback loop to react to fast transient conditions and over current conditions. Also included is a high accuracy 1.225 V reference to compare with the supply output set point. | The [[adi>ADUM3190S|EVAL-ADUM3190S]] supports the ADuM3190s isolated error amplifier based on Analog Devices, Inc., iCoupler® technology. The [[adi>adum3190S|ADUM3190S]] is ideal for linear feedback power supplies with primary side controllers enabling improvements in transient response, power density, and stability as compared to commonly used optocoupler and shunt regulator solutions. Included in the [[adi>adum3190S|ADUM3190S]] is a wideband operational amplifier that can be used to set up a variety of commonly used power supply loop compensation techniques. The [[adi>adum3190S|ADUM3190S]] is fast enough to allow a feedback loop to react to fast transient conditions and over current conditions. Also included is a high accuracy 1.225 V reference to compare with the supply output set point. |
* [[adi>ADUM3190S|AD9UM3190]] military data sheet | * [[adi>ADUM3190S|AD9UM3190]] military data sheet |
* [[adi>ADUM3190|ADUM3190]] data sheet | * [[adi>ADUM3190|ADUM3190]] data sheet |
* High speed ADC FIFO evaluation kits ([[adi>hsadcevalboard|HSC ADC Data Capture Boards]]) | * [[adi>media/en/technical-documentation/application-notes/AN-1316.pdf|AN-1316 Application Note]], //Generating Multiple Isolated Bias Rails for IGBT Motor Drives with Flyback, SEPIC, and Ćuk Combination (Rev. 0) // |
* High speed ADC FIFO evaluation kit Wiki Page ([[http://wiki.analog.com/resources/eval/hsc-adc-evalc|HSC-ADC-EVALCZ]]) | |
* [[adi>an-1316|AN-1316 Application Note]], //Generating Multiple Isolated Bias Rails for IGBT Motor Drives with Flyback, SEPIC, and Ćuk Combination (Rev. 0) // | |
* [[adi>cn0342|CN-0342 Application Note]], //Flyback Power Supply Using a High Stability Isolated Error Amplifier// | * [[adi>cn0342|CN-0342 Application Note]], //Flyback Power Supply Using a High Stability Isolated Error Amplifier// |
* [[adi>ms-2727|MS-2727 Technical Article]], //Optimizing Multiple Output Power Converters// | * [[adi>ms-2727|MS-2727 Technical Article]], //Optimizing Multiple Output Power Converters// |
* [[adi>ms-2501|MS-2501 Technical Article]], //Isolated Error Amplifier Replaces Optocoupler and Shunt Regulator for AC/DC and DC/DC Power// | * [[adi>en/technical-articles/isolated-error-amplifier.html|MS-2501 Technical Article]], //Isolated Error Amplifier Replaces Optocoupler and Shunt Regulator for AC/DC and DC/DC Power// |
===== Evaluation Board Files ===== | ===== Evaluation Board Files ===== |
The evaluation board layout, BOM, and schematic files for the [[adi>ADUM3190S|EVAL-ADUM3190S]] board can be downloaded from the links below. | The evaluation board layout, BOM, and schematic files for the [[adi>ADUM3190S|EVAL-ADUM3190S]] board can be downloaded from the links below. |
\\ | \\ |
==== Artwork: ==== | ==== Artwork: ==== |
{{ :resources:eval:09-046595-01a.zip |}} | {{ :resources:eval:09-042413-01b.zip |}} |
\\ | \\ |
==== BOM: ==== | ==== BOM: ==== |
{{ :resources:eval:05-046595-01-a.zip |}} | {{ :resources:eval:05-042413-01-b.zip |}} |
\\ | \\ |
==== Schematic: ==== | ==== Schematic: ==== |
{{ :resources:eval:02_046595a_top_wiki.pdf |}} | {{ :resources:eval:02-042413-01-a-1.pdf |}} |
\\ | \\ |
| |
===== Equipment Needed ===== | |
* Analog signal source and antialiasing filter | |
* Sample clock source | |
* (1) 6.0 V, 2.5 A switching power supply, CUI EPS060250UH-PHP-SZ provided | |
* (1) 6.0 V, 2 A switching power supply, RAI S060S200A1 provided | |
* PC running Windows® | |
* USB 2.0 port | |
* [[adi>AD9246S|EVAL-AD9246S]] board | |
* [[adi>hsadcevalboard|HSC-ADC-EVALCZ]] FPGA-based data capture kit | |
\\ | |
| |
=====Evaluation Board ===== | =====Evaluation Board ===== |
\\ | \\ |
For tests other than the accuracy tests, open the 680 Ω resistor connections by removing R5 and R7 (0 Ω), the C7 integrating capacitor, and the external wire connection made between GND1 and GND2. Once completed, other components may be added to the evaluation board per the schematic in Figure 2 to make circuits for other tests such as [[adi>adum3190S|ADUM3190S]] data sheet specifications for the op amp, reference, UVLO, output characteristics, or power supply. | For tests other than the accuracy tests, open the 680 Ω resistor connections by removing R5 and R7 (0 Ω), the C7 integrating capacitor, and the external wire connection made between GND1 and GND2. Once completed, other components may be added to the evaluation board per the schematic in Figure 2 to make circuits for other tests such as [[adi>adum3190S|ADUM3190S]] data sheet specifications for the op amp, reference, UVLO, output characteristics, or power supply. |
| \\ |
| \\ |
| ==== Test Circuit 1 ==== |
| {{ :resources:eval:adum3190s_test_circuit1.png?1600 |}}<WRAP centeralign>//Figure 2. ADuM3190S Test Circuit 1—[[adi>ADUM3190S|EVAL-ADUM3190S]]//</WRAP> |
| \\ |
| \\ |
| ==== Test Circuit 2 ==== |
| {{ :resources:eval:adum3190s_test_circuit2.png?1600 |}}<WRAP centeralign>//Figure 2. ADuM3190S Test Circuit 2—[[adi>ADUM3190S|EVAL-ADUM3190S]]//</WRAP> |