Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |
resources:eval:eval-ad7175-2sdz [08 Dec 2014 16:20] – [Exiting the Software] Rob Kiely | resources:eval:eval-ad7175-2sdz [06 Feb 2021 20:30] (current) – fix link Robin Getz |
---|
| |
===== General Description ===== | ===== General Description ===== |
The [[adi>EVAL-AD7175-2SDZ]] evaluation kit features the [[adi>AD7175-2]], a 24-bit, 250 kSPS analog-to-digital converter (ADC) with integrated rail-to rail-analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac-to-dc adapter is regulated to 5 V and 3.3 V, which supply the [[adi>AD7175-2]] and support components. The [[adi>EVAL-AD7175-2SDZ]] evaluation board connects to the USB port of a PC via the [[adi>EVAL-SDP-CB1Z SDP]] controller board. | The [[adi>EVAL-AD7175-2SDZ]] evaluation kit features the [[adi>AD7175-2]], a 24-bit, 250 kSPS analog-to-digital converter (ADC) with integrated rail-to rail-analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac-to-dc adapter is regulated to 5 V and 3.3 V, which supply the [[adi>AD7175-2]] and support components. The [[adi>EVAL-AD7175-2SDZ]] evaluation board connects to the USB port of a PC via the [[adi>EVAL-SDP-CB1Z|SDP]] controller board. |
| |
The [[adi>AD7175-2]] Eval+ software fully configures the [[adi>AD7175-2]] device functionality via an interactive block diagram and a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. | The [[adi>AD7175-2]] Eval+ software fully configures the [[adi>AD7175-2]] device functionality via an interactive block diagram and a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. |