no way to compare when less than two revisions
Differences
This shows you the differences between two versions of the page.
| Previous revisionNext revision |
— | resources:eval:dpg [04 Sep 2018 20:59] – [Data Pattern Generator] Michele Viani |
---|
| ======DPG====== |
| =====Data Pattern Generator===== |
| The Data Pattern Generator is a bench-top instrument for driving vectors into Analog Devices' high-speed Digital-to-Analog converters. The DPG connects to a PC over USB, and allows a user to download a vector from their PC into the DPG’s internal memory. Once downloaded, the vector can be played out to an attached Evaluation Board for a specific DAC at full speed. This allows for rapid evaluation of the DAC with both generic and custom-generated test data. |
| |
| For more information on the DPG line of pattern generators and software: |
| |
| * [[resources/eval/dpg/dacsoftwaresuite|DAC Software Suite]] |
| * [[resources/tools-software/ace|Analysis | Control | Evaluation (ACE) Software]] |
| * [[resources/eval/dpg/dpg1|DPG1]] (obsolete) |
| * [[resources/eval/dpg/dpg2|DPG2]] (obsolete) |
| * [[resources/eval/dpg/dpg3|DPG3]] |
| * [[resources/eval/dpg/sdp-h1|SDP-H1]] |
| * [[resources/eval/dpg/ads7|ADS7-V1/-V2]] |
| * [[resources/eval/ads8-v1|ADS8-V1]] |
| * [[resources/eval/dpg/matlab-ads7|Using MATLAB with ADS7 and AD916x Eval Boards]] |