Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |
resources:eval:dpg:eval-ad976x [31 Jan 2022 03:35] – link Shine Cabatan | resources:eval:dpg:eval-ad976x [31 Jan 2022 03:37] (current) – [Quick Start Guide] Shine Cabatan |
---|
| |
=====Quick Start Guide===== | =====Quick Start Guide===== |
- To evaluate performance of lower resolution generics using [[adi>eval-ad9767|AD9767-EBZ]], disconnect LSBs of [[adi>AD9767]] from the data input connector, P1. Refer to Figure 4 in [[:resources:eval:dpg:eval-ad976x:Reconfiguring the Evaluation Board|]]. | - To evaluate performance of lower resolution generics using [[adi>eval-ad9767|AD9767-EBZ]], disconnect LSBs of [[adi>AD9767]] from the data input connector, P1. Refer to Figure 4 in [[:resources:eval:dpg:eval-ad976x#reconfiguring_the_evaluation_board|Reconfiguring the Evaluation Board]]. |
- Attach the [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL-AD9767.html#eb-relatedhardware|AD9709/63/65/67 Evaluation Board]] to the SDP-H1 using the adaptor boards and cables. Refer to Figure 1. | - Attach the [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL-AD9767.html#eb-relatedhardware|AD9709/63/65/67 Evaluation Board]] to the SDP-H1 using the adaptor boards and cables. Refer to Figure 1. |
- Supply 3.3Vdc to the evaluation board and 12Vdc to the SDP-H1. | - Supply 3.3Vdc to the evaluation board and 12Vdc to the SDP-H1. |