Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:dpg:eval-ad9129 [16 Oct 2012 21:46] – [AD9129 Evaluation Board] Dan Fague | resources:eval:dpg:eval-ad9129 [22 Aug 2014 16:45] (current) – [Files included in the AD9129 Update:] Michael Fowler |
---|
======AD9129 Evaluation Board====== | ======AD9129 Evaluation Boards====== |
| |
The [[adi>AD9129]] evaluation boards range from a basic first Nyquist zone (normal mode) eval board to a mix-mode first, second, and third Nyquist zone board to a full cable transmit chain complete with clock generator, channel filter, and output power amplifier. To operate the evaluation boards, the user must apply power, a clock source (except on AD9129-CBLTX-EBZ), a digital data source, and be able to observe the DAC output on a spectrum analyzer. A low jitter sine or square wave clock will work well as a source. The evaluation board comes with software which allows the user to program the SPI port. Via the SPI port, the DUT (and clock circuitry on AD9129-CBLTX-EBZ) can be programmed into any of its various operating modes. | The [[adi>AD9129]] evaluation boards range from a basic first Nyquist zone (normal mode) eval board to a mix-mode first, second, and third Nyquist zone board to a full cable transmit chain complete with clock generator, channel filter, and output power amplifier. To operate the evaluation boards, the user must apply power, a clock source (except on AD9129-CBLTX-EBZ), a digital data source, and be able to observe the DAC output on a spectrum analyzer. A low jitter sine or square wave clock will work well as a source. The evaluation board comes with software which allows the user to program the SPI port. Via the SPI port, the DUT (and clock circuitry on AD9129-CBLTX-EBZ) can be programmed into any of its various operating modes. |
* SPI Application | * SPI Application |
* DPGDownloader Panel | * DPGDownloader Panel |
* [[adi>static/imported-files/data_sheets/AD9129.pdf|AD9129 Data Sheet]] | * [[adi>static/imported-files/data_sheets/AD9119_9129.pdf|AD9129 Data Sheet]] |
* [[adi>Analog_Root/static/techSupport/designTools/ibisModels/license/ibis_general.html?ibs=AD9129.ibs|IBIS Model]] | * [[adi>Analog_Root/static/techSupport/designTools/ibisModels/license/ibis_general.html?ibs=AD9129.ibs|IBIS Model]] |
| |
|PCB BRD File |[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/AD9129-EBZ%20RevB.brd|ad9129-ebz]]|[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/AD9129-MIX-EBZ%20RevA.brd|ad9129-mix-ebz]]|[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/AD9129-CBLTX-EBZ%20RevA%20Erev3.brd|ad9129-cbltx-ebz]]| | |PCB BRD File |[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/AD9129-EBZ%20RevB.brd|ad9129-ebz]]|[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/AD9129-MIX-EBZ%20RevA.brd|ad9129-mix-ebz]]|[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/AD9129-CBLTX-EBZ%20RevA%20Erev3.brd|ad9129-cbltx-ebz]]| |
|PCB Layout PDF | ||| | |PCB Layout PDF | ||| |
| |S2P |[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/DAC_Output_S2p_3G_R_L_CLkon.s2p|S2P]]||| |
| |S2P Readme |[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/DAC_Output_S2p_README.txt|S2P Readme]]||| |
| |
Download the [[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/HSDAC_Update/HSDACUpdate_AD9129_1.0.4595.18310.exe|AD9129 Update]] | Download the [[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/HSDAC_Update/HSDACUpdate_AD9129_1.0.5031.26742.exe|AD9129 Update]] |
| |
{{section>resources:eval:dpg#Data Pattern Generator&nofooter&noindent}} | {{section>resources:eval:dpg#Data Pattern Generator&nofooter&noindent}} |