Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:dpg:eval-ad9129 [16 Oct 2012 00:09] – [Files included in the AD9129 Update:] Michael Fowler | resources:eval:dpg:eval-ad9129 [22 Aug 2014 16:45] (current) – [Files included in the AD9129 Update:] Michael Fowler |
---|
======AD9129 Evaluation Board====== | ======AD9129 Evaluation Boards====== |
| |
In addition to the [[adi>AD9129]], the evaluation boards also come with clocking and analog quadrature modulator circuits to ease system level solutions. To operate the evaluation boards, the user must apply power, a clock source, a digital data source, and be able to observe the DAC output on either a spectrum analyzer or an oscilloscope. A low jitter sine or square wave clock will work well as a source. The evaluation board comes with software which allows the user to program the SPI port. Via the SPI port, the DUT and clock circuitry can be programmed into any of its various operating modes. | The [[adi>AD9129]] evaluation boards range from a basic first Nyquist zone (normal mode) eval board to a mix-mode first, second, and third Nyquist zone board to a full cable transmit chain complete with clock generator, channel filter, and output power amplifier. To operate the evaluation boards, the user must apply power, a clock source (except on AD9129-CBLTX-EBZ), a digital data source, and be able to observe the DAC output on a spectrum analyzer. A low jitter sine or square wave clock will work well as a source. The evaluation board comes with software which allows the user to program the SPI port. Via the SPI port, the DUT (and clock circuitry on AD9129-CBLTX-EBZ) can be programmed into any of its various operating modes. |
| |
Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files. | Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files. |
* SPI Application | * SPI Application |
* DPGDownloader Panel | * DPGDownloader Panel |
* [[adi>static/imported-files/data_sheets/AD9129.pdf|AD9129 Data Sheet]] | * [[adi>static/imported-files/data_sheets/AD9119_9129.pdf|AD9129 Data Sheet]] |
* [[adi>Analog_Root/static/techSupport/designTools/ibisModels/license/ibis_general.html?ibs=AD9129.ibs|IBIS Model]] | * [[adi>Analog_Root/static/techSupport/designTools/ibisModels/license/ibis_general.html?ibs=AD9129.ibs|IBIS Model]] |
| |
|PCB BRD File |[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/AD9129-EBZ%20RevB.brd|ad9129-ebz]]|[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/AD9129-MIX-EBZ%20RevA.brd|ad9129-mix-ebz]]|[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/AD9129-CBLTX-EBZ%20RevA%20Erev3.brd|ad9129-cbltx-ebz]]| | |PCB BRD File |[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/AD9129-EBZ%20RevB.brd|ad9129-ebz]]|[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/AD9129-MIX-EBZ%20RevA.brd|ad9129-mix-ebz]]|[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/AD9129-CBLTX-EBZ%20RevA%20Erev3.brd|ad9129-cbltx-ebz]]| |
|PCB Layout PDF | ||| | |PCB Layout PDF | ||| |
| |S2P |[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/DAC_Output_S2p_3G_R_L_CLkon.s2p|S2P]]||| |
| |S2P Readme |[[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9129/DAC_Output_S2p_README.txt|S2P Readme]]||| |
| |
Download the [[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/HSDAC_Update/HSDACUpdate_AD9129_1.0.4595.18310.exe|AD9129 Update]] | Download the [[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/HSDAC_Update/HSDACUpdate_AD9129_1.0.5031.26742.exe|AD9129 Update]] |
| |
{{section>resources:eval:dpg#Data Pattern Generator&nofooter&noindent}} | {{section>resources:eval:dpg#Data Pattern Generator&nofooter&noindent}} |