Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:dpg:eval-ad9125 [10 Jan 2012 16:28] – Added Link Michael Fowler | resources:eval:dpg:eval-ad9125 [27 Mar 2020 20:31] (current) – Larry Kovner |
---|
======AD9125 Evaluation Board====== | ======AD9125 Evaluation Board====== |
| |
In addition to the AD9125, the evaluation boards also come with clocking and analog quadrature modulator circuits to ease system level solutions. The AD9125 evaluation board comes in two models; the AD9125-M5372-EBZ has the ADL5372 modulator on board, and the AD9125-M5375-EBZ has the ADL5375 modulator on-board. To operate the evaluation boards, the user must apply power, a clock source, a digital data source, and be able to observe the DAC output on either a spectrum analyzer or an oscilloscope. A low jitter sine or square wave clock will work well as a source. The evaluation board comes with software which allows the user to program the SPI port. Via the SPI port, the DUT and clock circuitry can be programmed into any of its various operating modes. | The [[adi>AD9125]] the evaluation board has clocking and analog quadrature modulator circuits to ease system level solutions. The AD9125 evaluation board comes in two models: |
| * AD9125-M5372-EBZ: has the ADL5372 modulator on-board. |
| * AD9125-M5375-EBZ: has the ADL5375 modulator on-board. |
| |
| To operate the evaluation board, apply power, a clock source, a digital data source, and observe the DAC output on either a spectrum analyzer or an oscilloscope. A low jitter sine or square wave clock works well as a source. The evaluation board comes with software to program the SPI port. Via the SPI port, the DUT and clock circuitry can be programmed into any of its various operating modes. |
| |
Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files. | Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files. |
=====Files included in the AD9125 Update:===== | =====Files included in the AD9125 Update:===== |
* SPI Application | * SPI application |
* DPGDownloader Panel | * DPGDownloader |
* [[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9122/AD9125 Evaluation Board Quick Start Guide.pdf|Quick Start Guide]] | * [[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9122/AD9125 Evaluation Board Quick Start Guide.pdf|Quick Start Guide]] |
* [[adi>static/imported-files/data_sheets/AD9125.pdf|AD9125 Data Sheet]] | * [[adi>static/imported-files/data_sheets/AD9125.pdf|AD9125 Data Sheet]] |
* PCB Layout PDF [[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9122/AD9125-M5375-EBZ RevC Layout.pdf|AD9125-M5375-EBZ RevC]] | * PCB Layout PDF [[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/Documents/AD9122/AD9125-M5375-EBZ RevC Layout.pdf|AD9125-M5375-EBZ RevC]] |
| |
Download the [[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/HSDAC_Update/HSDACUpdate_AD9125_1.0.4338.30654.exe|AD9122 Update]] | Download the [[ftp://ftp.analog.com/pub/HSSP_SW/HSCDAC/HSDAC_Update/HSDACUpdate_AD9125_1.0.4773.29220.exe|AD9125 Update]] |
| |
{{section>resources:eval:dpg#Data Pattern Generator&nofooter&noindent}} | {{section>resources:eval:dpg#Data Pattern Generator&nofooter&noindent}} |