This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
resources:eval:dpg:eval-ad9125 [10 Jan 2012 16:28] – Added Link Michael Fowler | resources:eval:dpg:eval-ad9125 [28 Feb 2013 16:55] – [Files included in the AD9125 Update:] Michael Fowler | ||
---|---|---|---|
Line 1: | Line 1: | ||
======AD9125 Evaluation Board====== | ======AD9125 Evaluation Board====== | ||
- | In addition to the AD9125, the evaluation boards also come with clocking and analog quadrature modulator circuits to ease system level solutions. The AD9125 evaluation board comes in two models; the AD9125-M5372-EBZ has the ADL5372 modulator on board, and the AD9125-M5375-EBZ has the ADL5375 modulator on-board. To operate the evaluation boards, the user must apply power, a clock source, a digital data source, and be able to observe the DAC output on either a spectrum analyzer or an oscilloscope. A low jitter sine or square wave clock will work well as a source. The evaluation board comes with software which allows the user to program the SPI port. Via the SPI port, the DUT and clock circuitry can be programmed into any of its various operating modes. | + | In addition to the [[adi>AD9125]], the evaluation boards also come with clocking and analog quadrature modulator circuits to ease system level solutions. The AD9125 evaluation board comes in two models; the AD9125-M5372-EBZ has the ADL5372 modulator on board, and the AD9125-M5375-EBZ has the ADL5375 modulator on-board. To operate the evaluation boards, the user must apply power, a clock source, a digital data source, and be able to observe the DAC output on either a spectrum analyzer or an oscilloscope. A low jitter sine or square wave clock will work well as a source. The evaluation board comes with software which allows the user to program the SPI port. Via the SPI port, the DUT and clock circuitry can be programmed into any of its various operating modes. |
Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files. | Documentation and software updates for using High-Speed DAC Evaluation Boards are included in individual, self-extracting update files. | ||
Line 16: | Line 16: | ||
* PCB Layout PDF [[ftp:// | * PCB Layout PDF [[ftp:// | ||
- | Download the [[ftp:// | + | Download the [[ftp:// |
{{section> | {{section> |