This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
resources:eval:dpg:dpg2 [18 Jul 2012 15:13] – Approved Jason Coutermarsh | resources:eval:dpg:dpg2 [07 Aug 2012 14:27] – [Hardware Specifications] Jason Coutermarsh | ||
---|---|---|---|
Line 29: | Line 29: | ||
* On-connector clock input for all interfaces | * On-connector clock input for all interfaces | ||
* Optional external clock input via SMA jack for CMOS interfaces | * Optional external clock input via SMA jack for CMOS interfaces | ||
+ | * Rated for operation only at 25ºC | ||
* Multi-Unit Synchronization | * Multi-Unit Synchronization | ||
* Up to four DPG2's may have their LVDS interfaces synchronized together | * Up to four DPG2's may have their LVDS interfaces synchronized together | ||
* Requires additional Synchronization Board and cabling | * Requires additional Synchronization Board and cabling | ||
{{: | {{: | ||
+ | | ||
====== Output Data ====== | ====== Output Data ====== | ||
The DPG2 has two 16-bit ports capable of interfacing with both LVDS and LVCMOS devices. When transmitting a data vector each sample from the data file is played sequentially on the output port. Note that while the two data ports are labeled " | The DPG2 has two 16-bit ports capable of interfacing with both LVDS and LVCMOS devices. When transmitting a data vector each sample from the data file is played sequentially on the output port. Note that while the two data ports are labeled " |