This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:dpg:dacsoftwaresuite [09 Aug 2017 13:32] – [Downloading] John Birnie | resources:eval:dpg:dacsoftwaresuite [13 Sep 2021 18:47] (current) – [Downloading] Ciaran Watterson | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ======High-Speed DAC Software Suite====== | ||
- | The High-Speed DAC Software Suite contains a number of software applications that assist in evaluating an Analog Devices high-speed DAC. The suite contains software for communicating with a pattern generator from a variety of different applications, | ||
- | ======System Requirements====== | ||
- | The DAC Software Suite requires the following minimum PC requirements. Some components of the suite may require additional resources. | ||
- | * Windows XP SP3 (32-bit), Windows Vista SP2 (32/ | ||
- | * At least two available USB 2.0 ports | ||
- | * 128MB RAM | ||
- | * 1GB of free hard drive space | ||
=====Prerequisites===== | =====Prerequisites===== | ||
The following items are required before the DAC Software Suite can be installed. If they are not present on your system before the DAC Software Suite Setup is run, setup will install them automatically: | The following items are required before the DAC Software Suite can be installed. If they are not present on your system before the DAC Software Suite Setup is run, setup will install them automatically: | ||
Line 22: | Line 14: | ||
* [[DPG3]] | * [[DPG3]] | ||
* DPGI/O | * DPGI/O | ||
- | * [[SDP-H1]] | + | * [[resources: |
* [[ADS7|ADS7-V1/ | * [[ADS7|ADS7-V1/ | ||
* All High-Speed DAC evaluation boards with USB | * All High-Speed DAC evaluation boards with USB | ||
====== Downloading ====== | ====== Downloading ====== | ||
- | The latest edition of the full DAC Software Suite can be downloaded | + | <note tip>The DAC Software Suite is no longer maintained. See [[resources: |
+ | The latest edition of the full DAC Software Suite can be downloaded | ||
- | [[http://swdownloads.analog.com/DSS/DAC_Setup_1.3.50.126_Full.exe|DAC Software Suite 1.3.50.126]] Updated | + | [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/EVAL-DPG3.html# |
- | [[ftp:// | ||
- | |||
- | Extensions | ||
- | |||
- | [[ftp:// | ||
- | |||
- | [[ftp:// | ||
======Installation====== | ======Installation====== | ||