This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
resources:eval:dpg:ad916x-fmcx-ebz [09 Jan 2018 20:26] – [AD916X-FMCX-EBZ EVALUATION SOFTWARE] Jarrah Bergeron | resources:eval:dpg:ad916x-fmcx-ebz [25 Jan 2018 23:07] – [Configuration #1: Use external signal generator as clock source] Saber Bahranifard | ||
---|---|---|---|
Line 30: | Line 30: | ||
====Configuration #1: Use external signal generator as clock source==== | ====Configuration #1: Use external signal generator as clock source==== | ||
Remove the jumper on JP1. A low phase noise, high frequency clock source should be connected to the SMA connector, J31; and output level set to 0dBm. A second low phase noise, high frequency clock source (10MHz to 250MHz) | Remove the jumper on JP1. A low phase noise, high frequency clock source should be connected to the SMA connector, J31; and output level set to 0dBm. A second low phase noise, high frequency clock source (10MHz to 250MHz) | ||
- | Affix the AD916x-FMCx-EBZ Eval board to the ADS7-V1 using the FMC connector closer to the corner of the boar8. The ADS7-V2 has a single FMC connector and the AD916x-FMCx-EBZ Eval board should be connected to it. | + | Affix the AD916x-FMCx-EBZ Eval board to the ADS7-V1 using the FMC connector closer to the corner of the board. The ADS7-V2 has a single FMC connector and the AD916x-FMCx-EBZ Eval board should be connected to it. |