This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:eval:dpg:ad9139-dual-ebz [23 Oct 2013 17:49] – [Single-Tone Test] Michael Fowler | resources:eval:dpg:ad9139-dual-ebz [30 Jul 2021 02:43] (current) – [Registration] Zuedmar Arceo | ||
---|---|---|---|
Line 119: | Line 119: | ||
Note: When viewing the modulator output, a local oscillator (LO) must be connected to J15 (”LO_IN”) to properly modulate the signals. | Note: When viewing the modulator output, a local oscillator (LO) must be connected to J15 (”LO_IN”) to properly modulate the signals. | ||
+ | |||
+ | =====Registration===== | ||
+ | <WRAP round tip 80% > | ||
+ | Receive software update notifications, | ||
+ | </ | ||
+ |